Опубликуйте свои продукты
StandUp DESK 96x62 cm hight adjustable
StandUp DESK 96x62 cm hight adjustable
StandUp DESK 96x62 cm hight adjustable
StandUp DESK 96x62 cm hight adjustable
StandUp DESK 96x62 cm hight adjustable
StandUp DESK 96x62 cm hight adjustable
    MATTING

    StandUp DESK 96x62 cm hight adjustable


    StandUp DESK is a height adjustable desk without any electricity based on gas. StandUp DESK has a convenient size making it very easy-to-position. 

    You don’t need to take electrical outlets into consideration and there are no cables on the floor. 

    The desk is suitable for both home offices and conventional workplaces. You raise and lower the desk with a gas spring that is controlled by a lever on the side. Lowest height is 75 cm, highest height is 119 cm.

    Choose a desktop made of MDF or 100% recycled chipboard, for lower CO2 carbon footprint.

    The table is made in Sweden and is designed by Dan Ihreborn.


    StandUp DESK with gas spring

    StandUp DESK height-adjustable desks have a neat, flexible size that makes them very easy to place and easy to furnish. They are designed with sustainability in mind, with no cords or environmentally harmful batteries.

    DESK stands are Möbelfakta labelled* and made in Sweden from sustainable materials. All parts are replaceable for long life. DESK 700 and 900 are designed to work optimally at a normal load weight of 0-10 kg (corresponding to an external screen, laptop, desk lighting and peripheral accessories) where the gas spring provides the best lifting force. DESK 1200 works optimally at a normal load weight of 5-15 kg.

    Wheels in the front legs and a folding disc are available as an option for the 700 and 900 stands. Choose the colour of the frame and then the material and colour of the top and edge strip.

    StandUp DESK stand and DESKTOP top are available in custom colours and dimensions as special. Ask for a quote.

    Cпецификация
    • FRAME

      Material: Steel (minimum 20% recycled), chrome, ABS plastic.

      Width: 587 mm

      Height: 730-1170 mm

      Length: 880 mm


      DESKTOP

      Material: Surface layer of Furniture linoleum, high-pressure laminate or laminate. Also available with soundproofing. Core of 100% recycled chipboard (straight edge) or MDF (bevelled edge).

      Width: 620 mm

      Height: 10 mm / 20 mm

      Length: 960 mm

      Other: Straight / bevelled edges.

      #desk #workdesk #workingdesk #heightadjustable #homeoffice #coworking #office #officefurniture #interior #standup #healthyinterior #height-adjustabledesk #workenvironement #ergonomy #ergonomicworkdesk #möbelfakta

    Техническая спецификация
    • Уникальная ссылкаStandup_adj-desk
    • Тип продукцииStandUp
    • Группа продукцииDesk
    • ТипСборка (несколько объектов)
    • Дата публикации2020-04-21
    • Номер версии1
    • Ширина (мм)960
    • Глубина (мм)620
    Связанные
    • Основной материалМеталл
    • Вспомогательный материалMDF
    • Разработано вШвеция
    • Страна-производительШвеция
    Классификация
    • Категория BIMobjectМебель - Офисные столы
    • Классификация IFCМебель
    • Код Uniclass 2015Pr_40_50_21_84
    • Описание Uniclass 2015Stand-up tables

    Доступно в регионах:

    Европа
    Дания
    Исландия
    Норвегия
    Финляндия
    Швеция

    Похожие продукты