Опубликуйте свои продукты
 Tactile Guidance ALUMINIUM 2 mm
 Tactile Guidance ALUMINIUM 2 mm
 Tactile Guidance ALUMINIUM 2 mm
 Tactile Guidance ALUMINIUM 2 mm
 Tactile Guidance ALUMINIUM 2 mm
    MATTING

    Tactile Guidance ALUMINIUM 2 mm

    Matting Tactile Guidance System Aluminium is installed according to specified intervals in order to provide guidance to visually impaired people. These route markers are made up of anodised aluminium profiles with inlays of self-adhesive strips that are available in black and white, with a grainy, non-slip surface. The route markers are installed by bonding or taping them to the floor. The contrast strip is made from aluminium and covered with two coats of paint and two coats of lacquer containing crushed glass. The underside of the strip is coated with adhesive 3M 468MP and bonded to the recess of the profile.
    Cпецификация
    • Material: Aluminium

      Height: 2 mm

      Contrast strip: White (NCS 0,93) or black (NCS 0,12)


      tactile, accessibility, sundahus, brass, stainless steel, bronze, sorten, byggvarubedömningen, tactile flooring, matting, guidance systems, sundahus, byggvarubedomningen, accessibility for all, iso21542, iso23599. tacile surface, twsi, walking indicators, visual indicators, accessable entrances, contrast, bvb

    Техническая спецификация
    • Уникальная ссылкаtactile-2
    • Тип продукцииFloor guidance
    • Группа продукцииMat
    • ТипОбъект (один объект)
    • Дата публикации2020-08-10
    • Номер версии1
    • Высота (мм)2
    Ссылки
    Связанные
    • Основной материалАлюминий
    • Разработано вШвеция
    • Страна-производительШвеция
    Классификация
    • Категория BIMobjectНапольная плитка - Напольная плитка
    • Код Uniclass 2015Pr_35_90_31_29
    • Описание Uniclass 2015Floor cover strips

    Доступно в регионах:

    Европа
    Дания
    Исландия
    Норвегия
    Финляндия
    Швеция