Опубликуйте свои продукты
MasterFlow 928 - High-precision mineral-aggregate grout with extended working time
MBCC - Sika
Архив

MasterFlow 928 - High-precision mineral-aggregate grout with extended working time

MasterFlow 928 grout is a hydraulic cement-based mineral aggregate non-shrink grout with extended working time. It is ideally suited for grouting machines or plates requiring precision load-bearing support. It can be placed from fluid to damp pack over a temperature range of 45 to 90 °F (7 to 32 °C).
Cпецификация
  • PRODUCT HIGHLIGHTS • Meets the requirements of ASTM C1107 and US Army Corps of Engineers CRD C621 (Grades B and C), at a fluid consistency over a 30-minute working time • Low-dusting for added worker comfort and safety • NSF/ANSI 61 Std for use with potable water • Pumpable • Extended working time • Can be mixed at a wide range of consistencies • Freeze/thaw resistant making it suitable for exterior applications • Hardens free of bleeding, segregation, or settlement shrinkage to provide maximum effective bearing area for optimum load transfer • Contains high-quality, well-graded quartz aggregate for optimum strength and workability • Sulfate resistant for marine, wastewater and other sulfate-containing environments 

    APPLICATIONS • Grouting of equipment, such as compressors and generators, pump bases and drive motors, tank bases, conveyors, etc. • Grouting anchor bolts, rebar and dowel rods • Grouting of precast wall panels, beams, columns, curtain walls, concrete systems and other structural and non-structural building components • Repairing concrete, including grouting voids and rock pockets 

    SUBSTRATES • Concrete

Техническая спецификация
  • Уникальная ссылка01_MasterFlow_928
  • Тип продукцииMasterFlow® - Master Builders Solutions
  • Группа продукцииCementitious Grouts
  • ТипОбъект (один объект)
  • Дата публикации2019-07-09
  • Номер версии1
Ссылки
Связанные
  • Основной материалCementitious
  • Разработано вСоединенные Штаты Америки
  • Страна-производительСоединенные Штаты Америки
Классификация
  • Категория BIMobjectСтроительные материалы - Бетон
  • Классификация IFCМатериал
  • Код CSI MasterFormat 201403 62 13
  • Заголовок CSI MasterFormat 2014Non-Metallic Non-Shrink Grouting
  • Номер OmniClass23-13 15 15 11 11
  • Наименование OmniClassShrink Resistant Concrete Grouts

Похожие продукты