Selecting the location and language will prioritise localised information. Continue
Concrete: Structural repair mortar R3 - MasterEmaco S 5300
MBCC Group

Concrete: Structural repair mortar R3 - MasterEmaco S 5300

MasterEmaco S 5300: Single component, lightweight, polymer modified, high build structural repair mortar that meets the requirements of the new European Norm EN 1504 part 3 class R3. MasterEmaco S 5300 is used for the structural repair of low strength concrete elements such as: • Balcony edges, soffits and decks • Multi-storey car parks • Window ledges, lintels and beams commercial or domestic buildings • Building facades • Precast panels • Cantilevers
Cпецификация
  • Application of one layer of a lightweight, single component, polymer modified, polyacrylonitryl fibre reinforced, medium modulus and shrinkage compensated, structural repair mortar that meets the requirements of the EN 1504 part 3 class R3, MasterEmaco S 5300 from Master Builders Solutions (or similar / analogous) in a thickness between 5 and 75 mm. Minimum properties of the product: Elastic Modulus (static; (20ºC; EN 13412): ≥ 18 kN/mm2 (28 d) Compressive Strength (20ºC - EN 12190): ≥ 18 N/mm2 (1 d); ≥ 40 N/mm2 (28 d) Adhesion to Concrete (20ºC - EN 1542) ≥ 2.7 N/mm2 (28 d) Adhesion to Concrete after Freeze-Thaw (EN 13687-1): ≥ 2,6 N/mm2 (28 d) Adhesion to Concrete after Thunder-Shower (EN 13687-2): ≥ 2,8 N/mm2 (28 d) Adhesion to Concrete after Dry Cycling (EN 13687-4): ≥ 2,8 N/mm2 (28 d) Carbonation resistance (EN 13295): dk≤ Ref. Concrete (28d) Capillary Absorption (28 days EN 13057): ≤ 0.5 kg/m2/h0.5 Chloride Ion Content (EN 1015-17): ≤ 0.02 % Cracking Tendency (I) Coutinho Ring: No Cracking (up to 180 d) Cracking Tendency (II) DIN type V-channel: No Cracking (up to 180 d)
Техническая спецификация
  • Уникальная ссылкаMasterEmaco_S_5300
  • Тип продукцииMasterEmaco® - Master Builders Solutions
  • Группа продукцииStructural Concrete Repair Mortars
  • ТипОбъект (один объект)
  • Дата публикации2018-03-27
  • Номер версии1
Связанные
  • Основной материалPolymer-modified cementitious
Классификация
  • Категория BIMobjectСтроительные материалы - Бетон
  • Классификация IFCМатериал
  • Код Uniclass 2015Pr_20_31_53_15
  • Описание Uniclass 2015Concrete repair mortars
  • Код CSI MasterFormat 201403 35 00
  • Заголовок CSI MasterFormat 2014Concrete Finishing
  • Наименование OmniClassRepair Mortars
  • Номер OmniClass23-13 27 13 11

Доступно в регионах:

Европа
Чехия
Дания
Испания
Финляндия
Великобритания
Ирландия
Италия
Норвегия
Польша
Португалия
Румыния
Швеция
Словакия