Antistatic Defined Profile Heavy Duty Polyurethane Screed - Ucrete DP10AS
MBCC Group

Antistatic Defined Profile Heavy Duty Polyurethane Screed - Ucrete DP10AS

Ucrete DP10AS is unique HD Polyurethane resin technology with exceptional resistance to aggressive chemicals, heavy impact and temperatures up to 80°C providing antistatic properties for use in explosion-hazarded areas. It has a defined surface profiles suitable for applications in wet and dry process environments. The system offers uniformity of surface texture with enhanced aesthetics, so providing a safe and attractive working environment. It has a textured surface to meet a range of slip resistance, aesthetics and ease of cleaning requirements. Ucrete DP10AS comply with the requirements of BS5958, EN1081 and DIN51953. 

• Durability: Ucrete Industrial Flooring has been widely used throughout the industry for more than 40 years, many of the older floors are still in service. 
• Air quality: Very low VOC emissions. 
 • Non-tainting, even during the application. 
 • Fast application and curing: Ucrete DP10AS can be put into service within 24 hours even at 8ºC 
 • Temperature and thermal shock resistance. 
 • Chemical resistance: Exceptional resistance to a wide range of chemical aggressors. 
 • Impact resistance: Very resilient and able to withstand severe impact loads. 
 • Substrate moisture tolerance: Can be applied directly onto 7-day old concrete, or old good quality concrete with high moisture contents without the use of special primers provided there is a functioning damp proof membrane within the structure. 
 • Cleaning and hygiene: Accredited for use in facilities operating HACCP-based food safety systems. 
 • Safe for workers, products and the environment. 
 For more information, please contact your local Master Builders Solutions representative.

Cпецификация
  • Ucrete DPAS resins do not start to soften until temperatures above 130°C are exceeded. The 6mm Ucrete DPAS floor is fully resistant to liquid spillage and discharge up to 80ºC and can be lightly steam cleaned. Suitable for freezer temperatures down to -25ºC

    Density: 2000 - 2090 kg/m³
    Compressive strength (EN13892-2): 48 - 54 MPa
    Tensile strength (BS6319 Part 7): 5 - 7 MPa
    Flexural strength (EN13892-2): 12 - 14 MPa
    Compressive modulus (BS 6319:Part 6): 3250 - 5000 MPa
    Adhesive strength to concrete (EN13892-8): concrete failure
    Coefficient of thermal expansion (ASTM C531:Part 4.05): 4 x 10-5 ºC- ¹
    Fire Testing (EN13501: Part 1): BFL – S1

    Colors: Blue, Cream, Green, Green/Brown, Grey, Orange, Red and Yellow


Техническая спецификация
  • Уникальная ссылкаae_Ucrete_DP10AS
  • Тип продукцииUcrete® - Master Builders Solutions
  • Группа продукцииCementitious Urethane Resinous Flooring
  • ТипОбъект (один объект)
  • Дата публикации2021-08-25
  • Номер версии1
Связанные
  • Основной материалПолиуретан
  • Вспомогательный материалЦемент
Классификация
  • Категория BIMobjectНапольная плитка - Coatings & Coverings
  • Классификация IFCМатериал
  • Название по ССКПУ ООНFlooring
  • Код ССКПУ ООН301617
  • Код Uniclass 1.4L538
  • Описание Uniclass 1.4Floor finishing coatings
  • Код Uniclass 2.0PR-55-06-30
  • Описание Uniclass 2.0Floor Coatings
  • Код Uniclass 2015Ss_30_42_54_75
  • Описание Uniclass 2015Resin flooring systems
  • Справочный код NBS20-20
  • Справочное описание NBSFlooring And Decking Systems
  • Код CSI MasterFormat 201409 60 00
  • Заголовок CSI MasterFormat 2014Flooring
  • Номер OmniClass23-15 17 29 13 19
  • Код CSI UniFormat IIC3020
  • Заголовок CSI UniFormat IIFloor Finishes

Доступно в регионах:

Asia
Объединенные Арабские Эмираты