Heavy duty polyurethane floor finish - Ucrete HF100RT
MBCC Group

Heavy duty polyurethane floor finish - Ucrete HF100RT

Ucrete HF 100RT is a unique HD Polyurethane resin floor with exceptional resistance to aggressive chemicals, heavy impact and temperatures up to 120°C. It is designed for rapid installation, making it ideally suited for large fast-track new build and refurbishment projects.  Ucrete HF100RT provides a lightly textured protective floor finish suitable for applications in wet and dry process environments. It is dense and impervious, providing the ideal floor finish for applications in the food and beverage, pharmaceutical and chemical industries and wherever a robust, long-lived floor is required.

• Durability: Ucrete Industrial Flooring has been widely used through-out industry for more than 40 years, many of the older floors are still in service. 
• Air quality: Very low VOC emissions. 
• Non-tainting, even during the application. 
• Fast application and curing: Ucrete HF100RT can be put into service within 24 hours even at 8ºC 
• Temperature and thermal shock resistance. 
• Chemical resistance: Exceptional resistance to a wide range of chemical aggressors.
• Impact resistance: Very resilient and able to withstand severe impact loads. 
• Substrate moisture tolerance: Can be applied directly onto 7 day old concrete, or old good quality concrete with high moisture contents without the use of special primers provided there is a functioning damp proof membrane within the structure 
 • Cleaning and hygiene: Accredited for use in facilities operating HACCP based food safety systems. 
• Safe for workers, products and the environment.

For more information, please contact your local Master Builders Solutions representative

Cпецификация
  • Ucrete HF100RT resins do not start to soften until temperatures above 130°C are exceeded. Ucrete HF100RT floors are fully serviceable up to 120°C. Suitable for freezer temperatures down to -40°C.

    Substrate quality: Concrete substrate should be visible dry and have a minimum tensile strength of 1.5 MPa
    Density: 1970 kg/m³
    Compressive strength (EN13892-2): 48 - 54 MPa
    Tensile strength (BS6319 Part 7): 6 MPa
    Flexural strength (EN13892-2): 12 - 14 MPa
    Compressive modulus (BS 6319:Part 6): 3000 MPa
    Adhesive strength to concrete (EN13892-8): concrete failure
    Coefficient of thermal expansion (ASTM C531:Part 4.05): 4 x 10-5 ºC- ¹
    Fire Testing (EN13501: Part 1): BFL – S1

    Colors: Blue, Cream, Green, Green/Brown, Grey, Orange, Red and Yellow

Техническая спецификация
  • Уникальная ссылкаae_Ucrete_HF100RT
  • Тип продукцииUcrete® - Master Builders Solutions
  • Группа продукцииCementitious Urethane Resinous Flooring
  • ТипОбъект (один объект)
  • Дата публикации2021-08-25
  • Номер версии1
Связанные
  • Основной материалПолиуретан
  • Вспомогательный материалЦемент
Классификация
  • Категория BIMobjectНапольная плитка - Coatings & Coverings
  • Классификация IFCМатериал
  • Название по ССКПУ ООНFlooring
  • Код ССКПУ ООН301617
  • Код Uniclass 1.4L538
  • Описание Uniclass 1.4Floor finishing coatings
  • Код Uniclass 2.0PR-55-06-30
  • Описание Uniclass 2.0Floor Coatings
  • Код Uniclass 2015Ss_30_42_54_75
  • Описание Uniclass 2015Resin flooring systems
  • Справочный код NBS20-20
  • Справочное описание NBSFlooring And Decking Systems
  • Код CSI MasterFormat 201409 60 00
  • Заголовок CSI MasterFormat 2014Flooring
  • Номер OmniClass23-15 17 29 13 19
  • Код CSI UniFormat IIC3020
  • Заголовок CSI UniFormat IIFloor Finishes

Доступно в регионах:

Asia
Объединенные Арабские Эмираты