Опубликуйте свои продукты
MasterEmaco T 1061 - Rapid-setting, cement-based concrete repair mortar with extended working time
MBCC - Sika

MasterEmaco T 1061 - Rapid-setting, cement-based concrete repair mortar with extended working time

MasterEmaco T 1061 is a one-component, shrinkage-compensated, cement-based mortar with an extended working time. It is designed for repairing horizontal concrete surfaces. MasterEmaco T 1061DR is a reduced dust version available separately.
Cпецификация
  • PRODUCT HIGHLIGHTS • Extended working time • Extra low permeability helps minimize chloride intrusion • Rapid-setting for quick turn-around repairs • Low residual moisture, can be coated in as little as 6 hours • Excellent resistance to freeze/thaw cycling • Shrinkage compensated, minimizing cracking from drying shrinkage, reducing stress at the bond line • Can be placed neat up to 2" (50 mm) thickness • Can be extended up to 100% by weight, providing higher yields • Proprietary cement blend bonds to carbonated and noncarbonated concrete substrates 

    APPLICATIONS • Interior and exterior • Horizontal surfaces • Applications requiring high early-strength gain • Structural concrete repairs • Partial and full-depth repairs 

    SUBSTRATES • Concrete 

    HOW TO APPLY 

    CONCRETE 1. Substrate must be structurally sound and fully cured (28 days). 2. Saw cut the perimeter of the area being repaired into a square with a minimum depth of 1/2" (13 mm). 3. Refer to current ICRI Guideline no. 310.2R for surface prep requirements to permit proper bond. 

    REINFORCING STEEL 1. Remove all oxidation and scale from the exposed reinforcing steel in accordance with ICRI Technical Guideline No. 310.1R. 2. For additional protection from future corrosion, coat the prepared reinforcing steel with MasterProtect P 8100 AP.

Техническая спецификация
  • Уникальная ссылкаMasterEmaco_T_1061
  • Тип продукцииMasterEmaco® - Master Builders Solutions
  • Группа продукцииTraffic Bearing Concrete Repair Mortars
  • ТипОбъект (один объект)
  • Дата публикации2019-07-09
  • Номер версии1
Ссылки
Связанные
  • Основной материалMortar
  • Разработано вСоединенные Штаты Америки
  • Страна-производительСоединенные Штаты Америки
Классификация
  • Категория BIMobjectСтроительные материалы - Бетон
  • Код CSI MasterFormat 201403 01 00
  • Заголовок CSI MasterFormat 2014Maintenance of Concrete
  • Номер OmniClass23-13 27 13 11
  • Наименование OmniClassRepair Mortars

Доступно в регионах:

Северная Америка
Канада
Соединенные Штаты Америки