MasterEmaco T 1100 TIX: Rapid setting and hardening, extra high-strength, shrinkage compensated, fibre reinforced, thixotropic traffic repair mortar.
MasterEmaco T 1100 TIX is used for:
• Bedding small to medium size manhole frames.
• Bedding curb stones and pavement stones
• Horizontal patch repair areas
• Inclined patching areas
• Optimizing traffic management.
• Both internal and external use.
• Use in cold conditions or cold store rooms.
• Applications under the most difficult jobsite conditions.
• Where very short traffic disruption periods are required.
Cпецификация
Application of a single component, fast setting and hardening, thixotropic repair and bedding mortar that meets the requirements of the EN 1504 part 3 class R4. MasterEmaco T 1100 TIX from Master Builders Solutions (or similar / analogous).
Minimum properties of the product:
Elastic Modulus (static; (20ºC; EN 13412): ≥ 35 kN/mm2 (28 d)
Compressive Strength (20ºC - EN 12190): ≥ 30 N/mm2 (2 hours); ≥ 45 N/mm2 (4 hours); ≥ 60 N/mm2 (24 hours); ≥ 90 N/mm2 (28 d)
Compressive Strength (-5ºC - EN 12190): ≥ 8 N/mm2 (2 hours); ≥ 18 N/mm2 (4 hours); ≥ 55 N/mm2 (24 hours); ≥ 80 N/mm2 (28 d)
Adhesion to Concrete (20ºC - EN 1542) ≥ 3 N/mm2 (28 d)
Adhesion to Concrete after Freeze-Thaw (EN 13687-1): ≥ 3 N/mm2 (28 d)
Carbonation resistance (EN 13295): dk≤ Ref. Concrete (28d)
Capillary Absorption (28 days EN 13057): ≤ 0,1 kg/m2/h0.5
Chloride Ion Content (EN 1015-17): ≤ 0.05 %
Cracking Tendency (I) Coutinho Ring: No Cracking (up to 180 d)
Pull out strength of steel rebar (Rilem-CEB-FIP RC6-78): ≥ 20 N/mm2 (28 days)
Drying Shrinkage (EN 12617-4): ≤ 0.300 mm/m (28 days)
Skid Resistance (EN 13036-4): Class III – tested wet
Техническая спецификация
Уникальная ссылкаMasterEmaco_T_1100_TIX
Тип продукцииMasterEmaco® - Master Builders Solutions
Группа продукцииTraffic Bearing Concrete Repair Mortars