Опубликуйте свои продукты
Waterproofing: Eco-Efficient Cem. Membrane 1C - MasterSeal 6100 FX
MBCC - Sika
Архив

Waterproofing: Eco-Efficient Cem. Membrane 1C - MasterSeal 6100 FX

MBCC Group is now Sika!

Please find all the MBCC Group, Master Builders Solutions, Watson Bowman Acme and Thermotek BIM objects at:

www.bimobject.com/Sika

MasterSeal 6100 FX - Innovative and sustainable, one component, lightweight, elastic membrane, for high performance waterproofing of concrete structures. Waterproofing with MasterSeal 6100 FX brings significant cost savings and a high degree of eco-efficiency as it: - Reduces greenhouse gas emmissions by up to 70% - Reduces acid rain emmissions by up to 80% - Reduces summer smog (NMVOC) by up to 90% - Reduces ozone hole depletion by a minimum of 70% For more information, please contact your local Master Builders Solutions representative.
Cпецификация
  • Application, following instructions provided by supplier, of 2 mm of one component, lightweight, elastic and flexible, cementitious waterproof membrane MasterSeal 6100 FX from Master Builders Solutions (or analogous). With specific reduction of environmental impact and cost savings quantified and documented via Eco-Efficiency Analysis. With contribution to LEED credits: containing more than 5% of recycled material. Physical properties of the product: Density of mixed material (EN 1015-6): ≤; 1,3 g/cm3 Water vapour permeability (EN ISO 7783-1,2): Sd ≤ 2 m (2mm thickness) CO2 permeability (EN 1062 – 6): Sd ≤ 100 m (2mm thickness) Capillary water absorption (EN 1062-3): ≤ 0,05 kg/m2 h0.5 Water pressure resistance (positive EN 12390-8) ≥ 5,0 bar Water pressure resistance (negative UNI 8298-8) ≥ 1,0 bar Crack bridging (static EN 1062 – 7 (A)): ≥ A4 (23ºC); ≥ A3 (-10ºC) Crack bridging (dynamic EN 1062 – 7 (B): ≥ B3.1 (23ºC); ≥ B3.1 (-10ºC) Crack bridging (without weathering) ≥ 2,0 mm (23ºC); ≥ 0,6 mm (-10ºC) Adhesion to concrete (EN 1542): ≥ 2.0 N/mm2 Adhesion to concrete after freeze-thaw cycling (EN 13687-1): ≥ 1,7 N/mm2 Impact resistance (EN ISO 6272): ≥ 5 Nm Abrasion resistance (EN ISO 5470-1): ≤1200 mg Ammonia emission first 15 minutes (EN ISO 16000-9:2006-9): ≤ 3 mg/m3
Техническая спецификация
  • Уникальная ссылкаMasterSeal_6100_FX
  • Тип продукцииMasterSeal® - Master Builders Solutions
  • Группа продукцииCementitious Waterproofing Coatings
  • ТипОбъект (один объект)
  • Дата публикации2018-03-27
  • Номер версии1
Ссылки
Связанные
  • Основной материалPolymer-modified cementitious
Классификация
  • Категория BIMobjectСтроительные материалы - Waterproofing & Membranes
  • Классификация IFCМатериал
  • Код Uniclass 2015Ss_32_80_03
  • Описание Uniclass 2015Applied waterproofing and tanking systems
  • Код CSI MasterFormat 201407 16 13
  • Заголовок CSI MasterFormat 2014Polymer Modified Cement Waterproofing
  • Номер OmniClass23-13 25 17 19
  • Наименование OmniClassCementitious and Reactive Waterproofing