Опубликуйте свои продукты
MasterSeal NP 520 - Siliconized acrylic latex, acoustic/sound damping sealant
MBCC - Sika
Архив

MasterSeal NP 520 - Siliconized acrylic latex, acoustic/sound damping sealant

MBCC Group is now Sika!

Please find all the MBCC Group, Master Builders Solutions, Watson Bowman Acme and Thermotek BIM objects at:

www.bimobject.com/Sika

MasterSeal® NP 520 is a single component, siliconized acrylic latex sealant formulated to provide easy gunnability, tooling and a fast setting seal with minimal shrinkage. It provides enhanced adhesion and weatherability, making it an ideal solution for many interior and exterior sealing applications. Used as an acoustical sealant, MasterSeal NP 520 reduces sound transmission in partition systems to support high STC values by sealing spaces around cut-outs and at perimeters of partitions. The sealant cures to a tough rubber to form a long-lasting acoustical seal. 

MasterSeal NP 520 also has been fire-rated and it meets Class A criteria set by NFPA 101 when tested according to ASTM E 84, “Standard Test Method for Surface Burning Characteristics of Building Materials.”

Cпецификация
  • PRODUCT HIGHLIGHTS • Superior adhesion resulting in a long term bond helping reduce call backs • Low modulus to accommodate for joint movement (100% extension in EIFS joints with little stress on bond line) • Can be painted with elastomeric coatings soon after installation • Easy to gun and tool to speed up application • Wide temperature application range • Weather resistant to provide long-lasting weathertight seals • Fast curing helps to speed up jobsite production • Non-staining formula for use on stone and other sensitive substrates • Meets all State and Federal VOC regulations APPLICATIONS • Vertical or horizontal • Exterior or interior • Above grade • Joints with high movement • In place of silicone sealants • Store front systems • Expansion joints • Panel walls • Precast units • Aluminum, vinyl, and wood window frames • Fascia • Parapets • Sanitary applications SUBSTRATES • EIFS • Stucco • Aluminum • Concrete • Masonry • Wood • Stone • Metal • Vinyl • Fiber cement siding
Техническая спецификация
  • Уникальная ссылкаMasterSeal_NP_520
  • Тип продукцииMasterSeal® - Master Builders Solutions
  • Группа продукцииNon-Sag Sealants
  • ТипОбъект (один объект)
  • Дата публикации2019-07-09
  • Номер версии1
Ссылки
Связанные
  • Основной материалГерметик
  • Разработано вСоединенные Штаты Америки
  • Страна-производительСоединенные Штаты Америки
Классификация
  • Категория BIMobjectСтроительные материалы - Waterproofing & Membranes