Опубликуйте свои продукты
MasterSeal Traffic 2575 Primerless - High-solids polyurethane waterproofing, traffic bearing membrane systems for vehicular and pedestrian areas
MBCC - Sika
Архив

MasterSeal Traffic 2575 Primerless - High-solids polyurethane waterproofing, traffic bearing membrane systems for vehicular and pedestrian areas

MBCC Group is now Sika!

Please find all the MBCC Group, Master Builders Solutions, Watson Bowman Acme and Thermotek BIM objects at:

www.bimobject.com/Sika

MasterSeal Traffic 2575 Primerless is a fluid-applied polyurethane waterproofing system and does not require a primer layer.
MasterSeal Traffic 2575 Primerless uses a fast-setting two-component reactive curing mechanism.
It has a very low odor and is VOC compliant.
MasterSeal Traffic 2575 Primerless is composed of:
• MasterSeal M 270 NP—a two-component fast-curing polyurethane primerless base coat with
outstanding mechanical properties, including excellent elongation.
• MasterSeal TC 275—a two-component fast-curing aromatic polyurethane topcoat with outstanding
mechanical properties, including high tensile strength and excellent tear and abrasion resistance.
• MasterSeal TC 295—a high performance, two-component aliphatic, high solids urethane waterproofing
membrane designed as a topcoat for the MasterSeal Traffic 2575 Primerless.

Cпецификация
  • PRODUCT HIGHLIGHTS • MasterSeal 941DR aggregate is free of respirable crystalline silica • Provides skid resistance to increase safety and offers excellent durability and superior abrasion resistance • Two-component system provides faster setting times, even in cooler climates, to help reduce facility downtime • Low odor/high solids allow MasterSeal Traffic 2575 Primerless to be used over or near inhabited structures; Non-flammable and solvent-free • Seamless waterproof membrane helps protect concrete from freeze/thaw damage; protects occupied spaces below from water damage and has no seams that may result in leaks • Excellent chloride resistance to protect against chloride intrusion, extending the life of reinforcing steel • Excellent chemical resistance helps protect against common parking deck chemicals including gasoline, diesel fuel, oil, alcohol, ethylene glycol, de-icing salt, bleach and cleaning agents

    VOC CONTENT • MasterSeal M 270 NP Part A: 4 g/L less water and exempt solvents, when components are mixed • MasterSeal M 270 NP Part B: 5 g/L less water and exempt solvents, when components are mixed • MasterSeal TC 275 Part A: 71 g/L less water and exempt solvents, when components are mixed • MasterSeal TC 275 Part B: 13 g/L less water and exempt solvents, when components are mixed • MasterSeal TC 295 Part A: 0 g/L less water and exempt solvents when components are mixed • MasterSeal TC 295 Part B: 5 g/L less water and exempt solvents when components are mixed

Техническая спецификация
  • Уникальная ссылкаMasterSeal_Traffic_2575_Primerless
  • Тип продукцииMasterSeal® - Master Builders Solutions
  • Группа продукцииVehicular Traffic Waterproofing Deck Coatings
  • ТипОбъект (один объект)
  • Дата публикации2019-07-09
  • Номер версии1
Ссылки
Связанные
  • Основной материалПолиуретан
  • Разработано вСоединенные Штаты Америки
  • Страна-производительСоединенные Штаты Америки
Классификация
  • Категория BIMobjectСтроительные материалы - Waterproofing & Membranes