Corrosion inhibitor for reinforced concrete - MasterProtect 8500CI
MBCC Group

Corrosion inhibitor for reinforced concrete - MasterProtect 8500CI

MasterProtect 8500CI is a clear liquid that, when applied to new or aged concrete, combines the power of a 100% reactive penetrating corrosion inhibitor and a latent-phase corrosion inhibitor to mitigate electrochemical corrosion of reinforcing steel in new or aged concrete.

Only MasterProtect 8500CI couples the primary reactive penetrant with a second, latent-phase corrosion inhibitor. This latent phase inhibitor activates when the concrete cracks, migrating to the reinforcing steel to provide an extra level of protection when it is most needed. 

PRODUCT HIGHLIGHTS
• 100% reactive ingredients. No dilutents or fillers.
• Easy to apply and quick-drying for faster installation time.
• Provides water repellent surface to prevent penetration of moisture and chlorides.
• Reduces corrosion due to the ring anode or “halo” effect.
• Suitable for use in new construction and repair applications.
• Effective in chloride-contaminated and carbonated concrete to significantly slow the rate of corrosion.
• Latent-phase corrosion inhibitor activates if concrete cracks, or if moisture penetrates into the concrete, providing extended protection when it is most needed.
• Vapor-permeable, to prevent moisture entrapment.
• Effective in high humidity environments to mitigate corrosion of reinforcing steel.
• Easy to apply surface treatment that penetrates the concrete to bond with steel and the concrete matrix to inhibit macrocell (mat-to-mat) and microcell (along rebar) corrosion of steel reinforced concrete.
• Normally does not require removal prior to subsequent coating applications, thereby reducing downstream labor costs compared with many other corrosion inhibitors.

APPLICATIONS
• Horizontal, vertical and overhead concrete surfaces after proper preparation.
• Steel reinforced concrete, including cast-in-place, precast, pre-stressed and post tensioned.
• Building facades and balconies, parking structures, pedestrian walks, bridge decks and supporting elements (beams, columns, etc.), concrete docks and piers.
• Marine and other high humidity environments not subject to hydrostatic pressure.
• Steel-reinforced concrete exposed to deicing salts.

Cпецификация
  • MasterProtect 8500CI is a proprietary surface-applied liquid containing a reactive, penetrating phase and a secondary latent phase corrosion inhibitor.

    Most applications require 2 or 3 coats. The exact amount of MasterProtect 8500CI will depend on the present extent of corrosion, chloride ion level and the service environment of the structure.

    Main Properties:

    - VOC content: < 300 g/L.
    - Color: Clear to light amber.
    - Flash point: > 60 ℃.
    - Density: 0.88g/cm3

Техническая спецификация
  • Уникальная ссылкаsa_MasterProtect_8500_CI
  • Тип продукцииMasterProtect® - Master Builders Solutions
  • Группа продукцииSurface-Applied Corrosion Inhibitors
  • ТипОбъект (один объект)
  • Дата публикации2021-08-25
  • Номер версии1
Связанные
  • Основной материалПрочее
  • Разработано вСоединенные Штаты Америки
  • Страна-производительСоединенные Штаты Америки
Классификация
  • Категория BIMobjectСтроительные материалы - Защитные покрытия
  • Классификация IFCМатериал
  • Код Uniclass 1.4L68243
  • Описание Uniclass 1.4Corrosion prevention paints
  • Код Uniclass 2.0PR-55-98-15
  • Описание Uniclass 2.0Corrosion Inhibitor Chemicals
  • Код Uniclass 2015Pr_60_55_96_15
  • Описание Uniclass 2015Corrosion inhibitor chemicals
  • Код CSI MasterFormat 201440 46 42
  • Заголовок CSI MasterFormat 2014Cathodic Process Corrosion Protection
  • Номер OmniClass23-15 21 13 11

Доступно в регионах:

Asia
Саудовская Аравия