Comfort polyurethane flooring system - MasterTop 1325
MBCC Group

Comfort polyurethane flooring system - MasterTop 1325

MasterTop 1325 is a decorative, seamless, self-smoothing, flexible polyurethane flooring system designed to produce a comfortable floor with an even satin-matt finish with bacteriostatic properties in accordance with ISO 22196 : 2011.

Primary uses:
As a sound deadening, comfortable flooring system where heavy pedestrian traffic is anticipated i.e. corridors, shower and changing facilities, hospitals, cafeterias and canteens, offices, schools, hotels, shops and supermarkets, leisure and health clubs, multi-purpose halls and public areas.

For more information, please contact your local Master Builders Solutions representative.

Cпецификация
  • MasterTop 1325 is a polyurethane based floor finish from 1.5 to 2.5 mm thickness which consists of the following system built-up:
    - MasterTop P 650 is a high grade, low viscosity, two-component epoxy resin primer and substrate sealer.
    - MasterTop BC 325N is a 2K-PU coating, non-solvented, low emission, elastic, pigmented and sound absorbing, self-levelling floor coating.
    - MasterTop TC 417W is a water borne, non-solvented, low emission, pigmented 2K-PU top coat which cure to a matt finish.
    - MasterTop SR 1 is a graded, high purity quartz aggregate with a particle size in the range 0.0 - 0.3mm.

Техническая спецификация
  • Уникальная ссылкаsa_MasterTop_1325
  • Тип продукцииMasterTop® - Master Builders Solutions
  • Группа продукцииPolyurethane Resinous Flooring
  • ТипОбъект (один объект)
  • Дата публикации2021-08-25
  • Номер версии1
Связанные
  • Основной материал2C Polyurethane
Классификация
  • Категория BIMobjectНапольная плитка - Coatings & Coverings
  • Классификация IFCFloor
  • Код Uniclass 1.4L538
  • Описание Uniclass 1.4Floor finishing coatings
  • Код Uniclass 2.0PR-55-06-30
  • Описание Uniclass 2.0Floor Coatings
  • Код Uniclass 2015Ss_30_42_54_75
  • Описание Uniclass 2015Resin flooring systems
  • Справочный код NBS20-20
  • Справочное описание NBSFlooring And Decking Systems
  • Код CSI MasterFormat 201409 60 00
  • Заголовок CSI MasterFormat 2014Flooring
  • Номер OmniClass23-15 17 29 13 19
  • Код CSI UniFormat IIC3020
  • Заголовок CSI UniFormat IIFloor Finishes

Доступно в регионах:

Asia
Саудовская Аравия