The performance of Modine's Power-Throw (PT) unit heaters is characterized by a powerful, high-velocity air delivery system ranging from 1,860 to 2,520 cubic feet per minute. Consequently, these heavy-duty units are recommended to heat areas around frequently-opened large doors or wherever exceptionally long horizontal “heat throw” is required over wide areas and where sound minimization is not critical.
In warehouses and large industrial buildings, a few Power Throw heaters can often replace a larger number of conventional horizontal delivery units, resulting in equipment and piping cost savings. Adjustable horizontal air deflector blades are standard.
Modine's upgraded PTN models provide the same features and application versatility as the conventional PT models and more. Since the PTN unit heaters have coils made from cupro-nickel tubes, they have extra strength to withstand higher steam-pressures or water-temperatures, and corrosive steam or water conditions.
Modine's power-throw hydronic unit heaters comply with the Buy American Act as they are all Made in the USA.
Доступно в регионах:
| Северная Америка |
|---|
Соединенные Штаты Америки |