Опубликуйте свои продукты
QF Long Radius Elbow 18ga
Nordfab Ducting

QF Long Radius Elbow 18ga

Quick-Fit® Long Radius 18 gauge Elbows have rolled ends for use with Quick-Fit Clamps, allowing quick assembly / disassembly and relocation. Learn more about the advantages of Quick-Fit ducting.

Available in 90°, 60°, 45°, and 30° with a radius of 2.5. Other CLRs available upon request. Standard 1.5 radius 18 gauge elbows are also available.

Heavier gauge construction may be the solution to reduce the frequency and cost of replacing worn-through elbows in high wear applications.

  • Available in Galvanized (as shown below) and 304SS or optional 316SS or carbon steel
  • Available with flanged ends in diameters up to 72", and other various end styles.
  • Elbows in even heavier gauges can be supplied in solid welded construction at an additional cost. Optional gauges standard 22 or 20, 16, 14, 12 and 10

Contact Nordfab or your local Nordfab dealer for assistance with larger sizes and material / gauge options. Interior buffing available upon request for additional cost.

Cпецификация
  • A. General Fabrication Requirements: Comply with SMACNA's "HVAC Duct Construction Standards - Metal and Flexible," Ch. 3, "Round, Oval, and Flexible Duct," based on indicated static-pressure class unless otherwise indicated.

    1. Construct ducts of galvanized sheet steel unless otherwise indicated. 304SS Optional.
    2. Basis-of-Design Product: Subject to compliance with requirements, provide Nordfab Ducting, LLC; Quick Fit (QF) Duct.

      B. Connection Joints: Joint types are fabricated in accordance with SMACNA's "HVAC Duct Construction Standards - Metal and Flexible," for static-pressure class, applicable sealing requirements, materials involved, duct-support intervals, and other provisions in SMACNA's "HVAC Duct Construction Standards - Metal and Flexible."

      1. Quick Fit Joints in Ducts 3 to 24 inches (76 to 510 mm) in diameter. Flange: Optional.
      2. Flanged Joints in All Ducts Greater than 24 inches (610 mm) in diameter.

      C. Longitudinal Seams: Seam types are fabricated in accordance with SMACNA's "HVAC Duct Construction Standards - Metal and Flexible," Figure 3-2, "Round Duct Longitudinal Seams," for static-pressure class, applicable sealing requirements, materials involved, duct-support intervals, and other provisions in SMACNA's "HVAC Duct Construction Standards - Metal and Flexible."

      1. Fabricated round ducts 3 to 24 inches (76 to 510 mm) in diameter to have laser-welded or plasma-welded longitudinal seams.
      2. Fabricated round ducts above 24 inches (610 mm) in diameter to have plasma-welded longitudinal seams.
    Техническая спецификация
    • Уникальная ссылкаqf-long-radius-elbow-18ga
    • Тип продукцииQuick-Fit Clamp Together Ducting
    • Группа продукцииElbows
    • ТипОбъект (один объект)
    • Дата публикации2024-05-08
    • Номер версии1
    Связанные
    • Основной материалОцинкованная сталь
    • Вспомогательный материалStainless steel 304
    • Разработано вСоединенные Штаты Америки
    • Страна-производительСоединенные Штаты Америки
    Классификация
    • Категория BIMobjectВентиляция и кондиционирование воздуха - Dust Collection
    • Классификация IFCСоединение воздуховода
    • Код ETIMEG015540
    • Название ETIMFittings, flanges and connectors
    • Код Uniclass 2015Pr_65_65_25
    • Описание Uniclass 2015Ductwork and fittings
    • Код CSI MasterFormat 201423 31 13.19
    • Заголовок CSI MasterFormat 2014Metal Duct Fittings
    • Номер OmniClass23-33 49 00
    • Наименование OmniClassHVAC Ductwork

    Доступно в регионах:

    Северная Америка
    Белиз
    Бермуды
    Британские Виргинские острова
    Канада
    Коста-Рика
    Мексика
    Панама
    Пуэрто-Рико
    Сен-Мартен
    Соединенные Штаты Америки
    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Загружайте семейства прямо в модель Revit одним щелчком мыши

    Получите место для более легкого доступа к новым объектам, хранения семейств Revit и совместной работы с вашей командой.

    • ГалочкаРаботайте напрямую с BIM-объектами рядом с Revit
    • Галочка 2 ГБ в облачном хранилище — храните свой контент Revit
    • Галочка Получите оценку жизненного цикла (A1–A3) воплощенного углерода прямо из Revit