Опубликуйте свои продукты
Emergency Lighting Dunna
Normagrup

Emergency Lighting Dunna

DUNNA family: tradition meets innovation.

The DUNNA family is a perfect example of our decades of expertise in manufacturing emergency fittings. As one of our oldest and most successful luminaires, it has continuously evolved—now featuring the latest LED technology and a sleek redesign to meet modern demands.

Renewed to ensure easier installation, improved efficiency and compatibility, and a cleaner, lighter look, the DUNNA is now 13% smaller and offers up to 20% more surface coverage with 1 lux thanks to its enhanced optics. It comes with a standard IP44 rating, upgradeable to IP66 using the waterproof box accessory.

Highlights:

  • 13% more compact design
  • Enhanced optics: up to 20% more surface covered at 1 lux
  • Standard IP44, upgradeable to IP66 with accessory
  • Modern design and easier installation
  • Equipped with latest LED technology
Техническая спецификация
  • Уникальная ссылкаalumbrado-emergencia-dunna
  • Тип продукцииDunna
  • Группа продукцииAlumbrado emergencia
  • ТипОбъект (один объект)
  • Дата публикации2025-09-04
  • Номер версии1
  • Высота (мм)45
  • Ширина (мм)322
  • Глубина (мм)120.5
Связанные
  • Разработано вИспания
  • Страна-производительИспания
Классификация
  • Категория BIMobjectОсвещение - Аварийные системы и безопасность
  • Классификация IFCОсветительные приборы
  • Код ETIMEC001957
  • Название ETIMEmergency luminaire
  • Код CSI MasterFormat 201426 52 00
  • Заголовок CSI MasterFormat 2014Emergency Lighting
  • Номер OmniClass23-35 47 13
  • Наименование OmniClassEmergency Lighting