Опубликуйте свои продукты
Alpine Blend - Natural Stone Veneer
Alpine Blend - Natural Stone Veneer
Alpine Blend - Natural Stone Veneer
Alpine Blend - Natural Stone Veneer
Alpine Blend - Natural Stone Veneer
    Oakfield Stone Company

    Alpine Blend - Natural Stone Veneer

    Alpine Blend, A blend of two machine cut veneers: Stonegate and Rustic Antique. This ashlar blend natural height, random length dolomitic limestone is quarried by Oakfield Stone Company in Fond du Lac and Oakfield, Wisconsin. Common characteristics of this natural building veneer include level beds, smooth gray splitface mixed with colored weatheredge seamface stone. Gold and rustic tones add a unique contrast to our popular Fond du Lac stone veneer.  Fond du Lac Jumpers available for large heights over six inches. View our product data sheet for more information and physical properties. 

    Cпецификация
    • ORIGIN: FOND DU LAC & OAKFIELD, WISCONSIN

      INFO: 80% SPLITFACE, 20% COLORED SEAMFACE. NATURAL HEIGHTS, RANDOM LENGTHS

      PATTERN: NATURAL COURSE, RANDOM ASHLAR.

      COLOR: SILVER, LIGHT TO DARK GRAY, RUSTIC, GOLD, BROWN

      AREA: 37-40 SQFT / TON (FULL) 12-15 LBS/SQFT (THIN)

      HEIGHT: RANDOM 2” - 6”, JUMPERS 6"-9" AVAILABLE

      LENGTH: 6” - 30” THIN VENEER CORNERS: 6”-13”

      WIDTH: FULL VENEER: 3”-5” (4”) THIN VENEER: 3/4”- 1-1/2”

      DENSITY: 175 LB/FT3, 176 LB/FT3

      ASTM C97: 

      • WATER ABSORPTION .32% (FDL)  .29% (OAK)    
      • SPECIFIC GRAVITY 2.80 (FDL)  2.81 (OAK)

      ASTM C170: COMPRESSIVE STRNGTH

      • PERPENDICULAR TO RIFT, WET   23,530 psi - 24,740 psi
      • PERPENDICULAR TO RIFT, DRY    31,010 psi - 31,490 psi
      • PARALLEL TO RIFT, WET             26,050 psi - 27,060 psi
      • PARALLEL TO RIFT, DRY              25,060 psi - 28,300 psi

      ASTM C880: FLEXURAL STRENGTH

      • AVERAGE FLEXURAL STRENGTH WET   1,010 psi - 1,640 psi
      • AVERAGE FLEXURAL STRENGTH DRY    1,020 psi - 2,040 psi 
    Техническая спецификация
    • Уникальная ссылкаalpine-blend
    • Тип продукцииNatural Stone Veneer
    • Группа продукцииAlpine Blend
    • ТипСтроительные материалы
    • Дата публикации2021-01-15
    • Номер версии1
    Связанные
    • Основной материалКамень
    • Разработано вСоединенные Штаты Америки
    • Страна-производительСоединенные Штаты Америки
    Классификация
    • Категория BIMobjectСтены - Облицовка

    Доступно в регионах:

    Северная Америка
    Канада
    Соединенные Штаты Америки