Опубликуйте свои продукты
MediTrac® | Corrugated Medical Tubing (CMT) Fittings - Coupling
MediTrac® | Corrugated Medical Tubing (CMT) Fittings - Coupling
MediTrac® | Corrugated Medical Tubing (CMT) Fittings - Coupling
MediTrac® | Corrugated Medical Tubing (CMT) Fittings - Coupling
MediTrac® | Corrugated Medical Tubing (CMT) Fittings - Coupling
MediTrac® | Corrugated Medical Tubing (CMT) Fittings - Coupling
MediTrac® | Corrugated Medical Tubing (CMT) Fittings - Coupling
MediTrac® | Corrugated Medical Tubing (CMT) Fittings - Coupling
MediTrac® | Corrugated Medical Tubing (CMT) Fittings - Coupling
    OmegaFlex

    MediTrac® | Corrugated Medical Tubing (CMT) Fittings - Coupling

    A semi-rigid medical gas tubing (CMT) system, MediTrac® consists of corrugated copper alloy tubing with axial swaged, sealed, quick-assembly brass fittings. These fittings can connect directly to system components or to traditional copper tubing if needed. Available in long, coiled lengths, all MediTrac tubing includes an outer fire-retardant, polyethylene jacket marked at two-foot intervals.

    Cпецификация
    • Part Number    Size    Weight Lbs.
      MT‐0500‐SF    1/2”    1.1
      MT‐0750‐SF    3/4”    1.7
      MT‐1000‐SF    1”    2.5
      MT‐1500‐SF    1‐1/2”    4.8
      MT‐2000‐SF    2”    6.5
    Техническая спецификация
    • Уникальная ссылкаcorrugated-medical-tubing-cmt-fittings-coupling-meditrac
    • Тип продукцииMedical Gas Tubing Systems
    • Группа продукцииCMT Fitting, Coupling
    • ТипОбъект (один объект)
    • Дата публикации2026-07-01
    • Номер версии1
    Ссылки
    Классификация
    • Категория BIMobjectВентиляция и кондиционирование воздуха - Трубопроводы ОВК

    Доступно в регионах:

    Северная Америка