Опубликуйте свои продукты
DoubleTrac® | Pipe Fittings - Coupling
DoubleTrac® | Pipe Fittings - Coupling
DoubleTrac® | Pipe Fittings - Coupling
DoubleTrac® | Pipe Fittings - Coupling
DoubleTrac® | Pipe Fittings - Coupling
DoubleTrac® | Pipe Fittings - Coupling
DoubleTrac® | Pipe Fittings - Coupling
DoubleTrac® | Pipe Fittings - Coupling
DoubleTrac® | Pipe Fittings - Coupling
DoubleTrac® | Pipe Fittings - Coupling
    OmegaFlex

    DoubleTrac® | Pipe Fittings - Coupling

    DoubleTrac® Flexible Piping DoubleTrac® installs easier – and reduces installation costs. Like our entire line of flexible piping. DoubleTrac® flexible direct burial piping is easier to install and is less labor-intensive than rigid pipe installations. DoubleTrac® requires no special tools to assemble and can be bent by hand. The special field-attachable fittings provide a reliable metal-to-metal seal through our proven technology. What’s more, it’s supplied in continuous lengths from a spool that eliminates the need for splice joints – no electrofusion joint welding, no adhesives, no curing problems, and no leaks. DoubleTrac® creates an environmentally safer system – and at a lower cost. DoubleTrac’s® innovative double-wall design includes a primary interior layer of zero-permeation, highly corrosion resistant corrugated stainless steel with an outer EFEP barrier layer bonded to a Nylon 12 protective layer. The unmatched strength of stainless steel combined with the superior permeation resistance of EFEP in the secondary barrier layer combine to provide highly durable design utilizing proven materials in the industry. The interstitial space provides continuous monitoring for leak detection – making DoubleTrac® the industry’s most effective Zero Permeation piping solution.
    Cпецификация
    • Data Sheets are available in "Download"

    Техническая спецификация
    • Уникальная ссылкаpipe-fittings-doubletrac-coupling-doubletrac
    • Тип продукцииAbove Ground, Underground Fuel Piping Systems
    • Группа продукцииDoubleTrac Fitting, Coupling
    • ТипОбъект (один объект)
    • Дата публикации2026-07-01
    • Номер версии1
    Ссылки
    Классификация
    • Категория BIMobjectВентиляция и кондиционирование воздуха - Трубопроводы ОВК

    Доступно в регионах:

    Северная Америка