Для работы нашего сервиса используется информацию из файлов cookies. Соглашаясь на использование нашего сервиса, вы соглашаетесь с использованием файлов cookies..
;

Peneder Bau-Elemente GmbH

DIVERSE FIRE PROTECTION IN A MINIMUM OF TIME   



Whether doors or gates Peneder offers innovative, customised fire-protection solutions in a minimum of time. Produced in-house to the highest standards Peneder products guarantee maximum technical safety and design flexibility.

Peneder manufactures fire-protection constructions in aluminium, steel, glass, wood and textiles with optional smoke protection and sound insulation, or restoration frame. The comprehensive range of products extends from classic swing doors and fixed glazing through to standard and high-speed sliding gates, and lift gates. All products are tested in compliance with current standards, and the majority are available with the CE symbol. 

Fast forward with Peneder 

Short production and delivery times render Peneder fire protection solutions unique. A large number of steel products are manufactured in just 30 hours and delivered throughout Austria in three days. For products in aluminium and glass delivery times are an unrivalled four weeks.  

Whether an elegant fire-protection door of aluminium or a solid fire-resistant sliding gate of steel, Peneder fire-protection constructions can be customised with regard to size, design and finish enabling an optimal solution to be achieved.

 
"Our fire-protection products impress through their diverse design and unique rate of production and delivery. They conform seamlessly to the requirements and architecture of a building and open up new perspectives for planning and design,“ emphasises Mag. Christian Peneder, Managing Director of Peneder Bau-Elemente GmbH.
 

Experience is a guarantee of Quality

The fire-protection solutions of the fourth-generation family-run enterprise with more than 30 years‘ experience are produced at two plant locations in Upper Austria − Atzbach and Fraham. The highest quality standards are applied to all sectors of the business in accordance with ISO guidelines 9001:2008. From consultation through to production, service and maintenance, the specialist for preventive structural fire protection offers everything from a single source.  

Dynamic and innovative

Customer focus is of the utmost importance for the quality manufacturer. Consequently, there are sites throughout Austria as well as branches in Munich and Zürich which guarantee fast, expert support. Peneder enjoys exploiting its innovative strength and dynamism to take on new challenges and to create fire-protection doors and gates quickly and tailor-made to individual requirements.  
 


Просмотреть всю продукцию

Новейшая продукция

7 8

Контакты

  +43 50 560 - 0
  Peneder Bau-Elemente GmbH
Ritzling 9
4904, Atzbach
Austria
Свяжитесь с вашим торговым представителем
Зарегистрируйтесь для подключения
Связаться с брэндом
Посетите