Опубликуйте свои продукты
56208 - DECK-MOUNTED MIXER SENSOR TAP WITH WHITE COVER
Presto

56208 - DECK-MOUNTED MIXER SENSOR TAP WITH WHITE COVER

56208 - DECK-MOUNTED MIXER SENSOR TAP WITH WHITE COVER - PRESTO SO'O

Cпецификация
  • > Working pressure :

    • 1 to 5 bar

    > Flow :

    • 3 l/min with integrated flow limiter
    • High quality anti-limescale aerator (new aerator since June 2016)
    • Anti-water-hammering design

    > Hydraulic supply :

    • G 3/8’’ (12x17)

    > Power supply :

    • 6 V lithium battery (CRP2 type) in a casing placed within the tap body

    > Material and colour finish :

    • Chrome-plated metal alloy components
    • Injected molded metal body and cover
    • White cover

    > Thermal resistance :

    • Resistant to a temperature of 75°C for 30-minute-thermal-shocks

    > Security :

    • Temperature limiting system to avoid any risk of scalding
    • Anti-overflow security time: 30 seconds
    • Anti-blocking system preventing the water to flow continuously
    • Solenoid valve automatically shut down in case of power shortage or in case of sensor degradation

    > Delivered with :

    • Instruction manual
    • 2 Fastening nuts
    • 1 Gasket and 1 Washer
    • 2 PEX flexible hoses with F 3/8'' nut (12x17) and NF non-return valve
    • 2 Straight stop valves G 3/8" (12x17)
    • 2 Filter gaskets

    > Standards & approvals :

    • Molded chrome-plated body in accordance with EN 12540
    • 200-hour neutral salt spray resistant (NSS) in accordance with ISO 9227
Техническая спецификация
  • Уникальная ссылка56208
  • Тип продукцииSanitary
  • Группа продукцииTapware - Single, Mixers
  • ТипОбъект (один объект)
  • Дата публикации2025-10-15
  • Номер версии1
Связанные
  • Разработано вФранция
  • Страна-производительФранция
Классификация
  • Категория BIMobjectСантехника - Краны/вентили/латунная фурнитура

Доступно в регионах:

Азия Европа Африка Южная Америка Океания Северная Америка