Опубликуйте свои продукты
Swing Gate SGW 220
Swing Gate SGW 220
    Record

    Swing Gate SGW 220

    Introducing our exquisite swing gate, meticulously crafted to enhance the aesthetic appeal of your building while providing robust security. We understand that every detail matters when it comes to creating an ambience that exudes elegance and sophistication. That's why we have designed this gate to be sleek, smooth-surfaced, and visually captivating.

    Our swing gate not only serves its primary function of safeguarding your premises but also adds a touch of luxury to your upscale establishment. Its seamless design seamlessly integrates with the overall architecture, making it an essential element rather than a mere necessity.

    Durability and reliability are at the core of our gate's construction. We have employed high-quality materials and advanced engineering techniques to ensure that it withstands the test of time while providing uncompromised security. Rest assured, your spaces will be protected with the utmost precision and strength.

    In addition to its superior functionality, our swing gate is a statement piece. Its stylish appearance elevates the grandeur of your building, leaving a lasting impression on visitors and passersby. Whether it's a luxurious hotel, an exclusive resort, a prestigious office building, or any other upscale establishment, this gate is tailored to enhance its allure.

    Choose our swing gate, and experience the perfect blend of style, solidity, and security. Transform your entrance into an embodiment of sophistication that resonates with your brand identity. Trust in our craftsmanship to create an ambience that shines in every detail.

    Cпецификация
      • Smooth and effortless opening and closing
      • Safe and convenient for pedestrian traffic including wheelchairs
      • Adjustable opening and closing speeds to suit your preferences
      • Passage width: max. 1000 mm
      • Durable and low-maintenance for long-lasting operation
      • Energy-efficient and compliant with accessibility regulations
    Техническая спецификация
    • Уникальная ссылкаswing-gate-sgw-220
    • Тип продукцииSecurity Entrance Control
    • Группа продукцииby Record
    • ТипОбъект (один объект)
    • Дата публикации2023-06-13
    • Номер версии1
    • Высота (мм)1006
    • Ширина (мм)175
    • Глубина (мм)175
    Связанные
    • Основной материалНержавеющая сталь
    Классификация
    • Категория BIMobjectДвери - Безопасность
    • Классификация IFCДверь
    • Код ETIMEC002986
    • Название ETIMDoor control system
    • Код Uniclass 2015Pr_30_59_24_37
    • Описание Uniclass 2015High security doorsets
    • Код CSI MasterFormat 201408 31 13.53
    • Заголовок CSI MasterFormat 2014Security Access Doors and Frames
    • Номер OmniClass23-17 11 49
    • Наименование OmniClassSecurity Rated Door

    Доступно в регионах:

    Европа Азия Северная Америка Африка Южная Америка Океания
    Австрия
    Азербайджан
    Ангилья
    Алжир
    Аргентина
    United States Minor Outlying Islands
    Аландские острова
    Армения
    Антигуа и Барбуда
    Ангола
    Боливия
    Австралия
    Албания
    Афганистан
    Аруба
    Бенин
    Бразилия
    Вануату
    Андорра
    Бангладеш
    Багамы
    Ботсвана
    Венесуэла
    Восточное (Американское) Самоа
    Беларусь
    Бахрейн
    Барбадос
    Буркина-Фасо
    Гайана
    Восточный Тимор
    Бельгия
    Британская территория в Индийском океане
    Белиз
    Бурунди
    Колумбия
    Гуам
    Болгария
    Бруней-Даруссалам
    Бермуды
    Габон
    Парагвай
    Кирибати
    Босния и Герцеговина
    Бутан
    Бонэйр
    Гамбия
    Перу
    Маршалловы о-ва
    Великобритания
    Вьетнам
    Британские Виргинские острова
    Гана
    Суринам
    Науру
    Венгрия
    Гонконг
    Виргинские Острова
    Гвинея
    Уругвай
    Ниуэ
    Германия
    Грузия
    Гаити
    Гвинея-Бисау
    Фолклендские острова
    Новая Зеландия
    Гернси
    Израиль
    Гваделупа
    Демократическая Республика Конго
    Французская Гвиана
    Новая Каледония
    Гибралтар
    Индия
    Гватемала
    Джибути
    Чили
    о-ва Питкэрн
    Греция
    Индонезия
    Гондурас
    Египет
    Эквадор
    о-ва Уоллис и Футуна
    Дания
    Иордания
    Гренада
    Замбия
    Остров Норфолк
    Джерси
    Ирак
    Гренландия
    Западная Сахара
    Острова Кука
    Ирландия
    Иран
    Доминика
    Зимбабве
    Палау
    Исландия
    Йемен
    Доминиканская Республика
    Кабо-Верде
    Папуа-Новая Гвинея
    Испания
    Казахстан
    Канада
    Камерун
    Самоа
    Италия
    Камбоджа
    Коста-Рика
    Кения
    Северные Марианские о-ва
    Кипр
    Катар
    Куба
    Коморы
    Соломоновы о-ва
    Латвия
    Киргизия
    Кюрасао
    Конго
    Токелау
    Литва
    Китай
    Мартиника
    Кот-д'Ивуар
    Тонга
    Лихтенштейн
    Кокосовые острова
    Мексика
    Лесото
    Тувалу
    Люксембург
    Корейская Народно-Демократическая Республика
    Монтсеррат
    Либерия
    Федеративные Штаты Микронезии
    Мальта
    Кувейт
    Никарагуа
    Ливия
    Фиджи
    Молдова
    Лаос
    Острова Кайман
    Мавритания
    Французская Полинезия
    Монако
    Ливан
    Острова Теркс и Кайкос
    Мадагаскар
    Нидерланды
    Макао
    Панама
    Майотта
    Норвегия
    Малайзия
    Пуэрто-Рико
    Малави
    о-в Мэн
    Мальдивы
    Сальвадор
    Мали
    Папский Престол (Государство-город Ватикан)
    Монголия
    Сен-Бартелеми
    Марокко
    Польша
    Мьянма (Бирма)
    Сен-Мартен
    Мозамбик
    Португалия
    Непал
    Сен-Пьер и Микелон
    Намибия
    Россия
    Объединенные Арабские Эмираты
    Сент-Винсент и Гренадины
    Нигер
    Румыния
    Оман
    Сент-Китс и Невис
    Нигерия
    Сан-Марино
    Остров Рождества
    Сент-Люсия
    о. Маврикий
    Северная Македония
    Пакистан
    Синт-Мартен
    о. Св. Елены
    Сербия
    Палестина
    Соединенные Штаты Америки
    Реюньон
    Словакия
    Саудовская Аравия
    Тринидад и Тобаго
    Руанда
    Словения
    Сингапур
    Ямайка
    Сан-Томе и Принсипи
    Украина
    Сирия
    Сейшелы
    Фарерские о-ва
    Таджикистан
    Сенегал
    Финляндия
    Таиланд
    Сомали
    Франция
    Тайвань
    Судан
    Хорватия
    Туркменистан
    Сьерра-Леоне
    Черногория
    Турция
    Танзания
    Чехия
    Узбекистан
    Того
    Швейцария
    Филиппины
    Тунис
    Швеция
    Шри-Ланка
    Уганда
    Шпицберген
    Южная Корея
    Центральноафриканская Республика
    Эстония
    Япония
    Чад
    Экваториальная Гвинея
    Эритрея
    Эсватини
    Эфиопия
    Южная Африка
    Южный Судан

    Похожие продукты

    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Загружайте семейства прямо в модель Revit одним щелчком мыши

    Получите место для более легкого доступа к новым объектам, хранения семейств Revit и совместной работы с вашей командой.

    • ГалочкаРаботайте напрямую с BIM-объектами рядом с Revit
    • Галочка 2 ГБ в облачном хранилище — храните свой контент Revit
    • Галочка Получите оценку жизненного цикла (A1–A3) воплощенного углерода прямо из Revit