Соглашаясь на использование нашего сервиса, вы соглашаетесь с использованием файлов cookies. here !

I agree
;

Radius Pitched Profile Open-Web Trusses, Red-W™

Уникальная ссылка: redbuilt-radius_pitched-redw
Брэнд: RedBuilt
Тип продукции: Construction
Группа продукции: Wood Trusses
Дата публикации: 2018-10-17
Номер версии: 1
Тип: Объект (один объект)
Загрузить (1)

Open-Web Trusses
RedBuilt™ Open-Web trusses provide architectural freedom for commercial and light-industrial applications. Designed and built specifically for each job, they create efficient and economical floor and roof solutions. Open-Web trusses give you the advantages of wood and steel - their high strength-to-weight ratio and long span capabilities free you to design and build large open spaces of over 100 feet wide.

Long-Span Applications and Advantages

  • Trusses are lifted in rigid modules with the sheathing permanently attached; no steel workers or special installation crews are needed
  • Perfect for uncluttered, open spaces without intermediate bearing walls, columns, or obstructions such as gymnasiums, auditoriums, shopping centers and warehouses
  • Easier and less expensive to remodel, install equipment and efficiently use the space - even if it's divided into smaller areas

    Features and Benefits
    RedBuilt manufactures a series of open-web trusses to meet commercial construction needs:
  • Red-L™ truss is lightweight and efficient
  • Red-W™ truss is a slightly heavier-duty truss for mid-range spans
  • Red-S™ truss offers strength, efficiency and economy for large open areas such as in schools, offices and warehouses
  • Red-M™ and Red-H™ trusses can easily accommodate heavy loads and long spans -- ideal for offices, warehouses, auditoriums and shopping centers.

  • Основной материал: Wood
    Вспомогательный материал: Steel
    Разработано в: United States
    Страна-производитель: United States

    Категория BIMobject: Строительство - Рамы и фермы
    Название по ССКПУ ООН: Wood trusses
    Код ССКПУ ООН: 30103606
    Uniclass 1.4 Код: L3523
    Uniclass 1.4 Описание: Trusses
    Uniclass 2.0 Код: SS-15-10-75
    Uniclass 2.0 Описание: Structural Framing Systems
    Uniclass 2015 Код: Pr_20_85_90_81
    Uniclass 2015 Описание: Softwood trusses
    CSI MasterFormat 2014 Code: 06 17 36
    CSI MasterFormat 2014 Title: Metal-Web Wood Joists
    Номер OmniClass: 23-13 35 19 13 17
    Наименование OmniClass: Wood Trusses
    Продукция доступна в:
    North America
    • Canada
    • United States

    BIMobject SEEK Properties

    Construction - Frames & Trusses

    Название Значение
    Depth 1' 2" — 4' 2"
    Material Machine Stress Rated Lumber
    Web Material Cold Rolled Steel

    COBie UK

    UK.COBie.Type

    UK.COBie.Type

    This property set allows objects to be COBie UK BIM Level 2 classified

    Название Значение
    Material Machine Stress Rated Lumber

    BIMobject®