Опубликуйте свои продукты
Изображение героя бренда

CYCLONE® Roof Hatch

The CYCLONE® Roof Hatch is a versatile and reliable solution for both safe rooms/storm shelters and roof access. With its ICC-500 and    FEMA P-361 ratings, it ensures exceptional safety during severe weather events. Its two-point deflection system enhances occupant safety.  

- For safe room/storm shelter applications, third-party tested to meet ICC-500 2014 and FEMA P-361 to 250+ mph wind, including missile impact and labeling
- Engineered with a two-point deflection for ICC compliance and optimum safety
- Fabricated from 3/16" carbon steel or schedule 40 steel with industrial coating and SRI 88.2
- Two inside locking hatches
90° opening
- (2) Guden CAD Model ECL 31-200-J gas springs and insulated lid
- Pressure rating ASTM E330 
- Counter flashing for roof material 

Книжная полка