Опубликуйте свои продукты
Ruskin Aluminum Stationary Drainable Louver ELF811DD
Ruskin Aluminum Stationary Drainable Louver ELF811DD
    Ruskin

    Ruskin Aluminum Stationary Drainable Louver ELF811DD

    The ELF811DD Stationary Heavyline Louver Double Drainable Blade is a stationary louver that is 4" deep, and has double drainable blades at a 45 degree blade angle. It features:

    • 44% free area.
    • Double drain gutters in each blade, and downspouts in jambs and mullions to drain water from louver for minimum water cascade from blade to blade.
    • Hidden mullions for attractive appearance.
    • All aluminum construction for low maintenance and high resistance to corrosion.
    • Low pressure drop and low water penetration.
    Техническая спецификация
    • Уникальная ссылкаrd-33
    • Тип продукцииFixed Exterior Louvers and Grilles
    • Группа продукцииStationary Louvers
    • ТипОбъект (один объект)
    • Дата публикации2009-09-09
    • Номер версии1
    Ссылки
    Классификация
    • Категория BIMobjectДвери - Жалюзи