Соглашаясь на использование нашего сервиса, вы соглашаетесь с использованием файлов cookies. Вот !

Я согласен
;

Window AWS 50.NI, Inward opening

Уникальная ссылка: schueco_window_aws_50_ni_inward_opening
Брэнд: Schüco
Тип продукции: Windows (AWS)
Группа продукции: Inward Opening
Глубина (мм): 50
Дата публикации: 2019-05-27
Номер версии: 1
Тип: Объект (один объект)
Загрузить (4)

Window system with a basic depth of 50 mm

The Schüco AWS 50.NI (Non Insulated) aluminium window system offers extensive solutions for a wide range of requirements as well as specifically for interior construction.

  • a vent weight of up to 160 kg can be supported with the Schüco AvanTec SimplySmart fitting,
  • Additional corner angles ensure smooth mitred vent corners
  • Smooth single-chamber profiles for simple, robust connections
  • Glass thicknesses of 4 mm - 40 mm can be used
  • Burglar resistance up to RC 1 N in accordance with DIN V ENV 1627
  • Compatible with the Schüco ASS 50 FD.NI series

Schüco AWS 50.NI, non-insulated aluminium window system
With 50 mm basic depth.


Design features:

Face-fitted vent frame on the room side rebated by 10 mm from the frame edge.
The window designs are provided with a central gasket.
The system must be fitted with square glazing beads.
The glazing beads are installed with plastic clips to compensate tolerances.

Profile depths:

  • 50 mm Outer frame, mullion, transom
  • 60 mm Vent frame (window)


Profile face widths:

  • 88 mm Outer frame, bottom 
  • 66 mm Outer frame, side and top
  • 88 mm Mullion
  • 88 mm Transom
  • 40 mm Vent frame (window)
  • 40 mm Vent frame (window door)
  • 61 mm Double-vent profile (window)        


    Основной материал: Aluminium
    Вспомогательный материал: Glass
    Разработано в: Germany
    Страна-производитель: Germany

    Категория BIMobject: Окна - Открываются на петлях
    Классификация IFC: Window
    Название по ССКПУ ООН: Windows
    Код ССКПУ ООН: 301716
    Uniclass 2.0 Код: SS-25-30-95
    Uniclass 2.0 Описание: Window Systems
    Uniclass 2015 Код: Ss_25_30_95
    Uniclass 2015 Описание: Window systems
    NBS Reference Код: 25-30-95
    NBS Reference Описание: Window Systems
    Продукция доступна в:
    Africa
    • Algeria
    • Angola
    • Benin
    • Botswana
    • Burkina Faso
    • Burundi
    • Cameroon
    • Cape Verde
    • Central African Republic
    • Chad
    • Comoros
    • Côte d'Ivoire
    • Democratic Republic of the Congo
    • Djibouti
    • Equatorial Guinea
    • Eritrea
    • Ethiopia
    • Gabon
    • Ghana
    • Guinea
    • Guinea-Bissau
    • Kenya
    • Lesotho
    • Liberia
    • Libya
    • Madagascar
    • Malawi
    • Mali
    • Mauritania
    • Mauritius
    • Mayotte
    • Morocco
    • Mozambique
    • Namibia
    • Niger
    • Nigeria
    • Republic of the Congo
    • Reunion
    • Rwanda
    • Saint Helena
    • São Tomé and Príncipe
    • Senegal
    • Seychelles
    • Sierra Leone
    • Somalia
    • South Africa
    • South Sudan
    • Sudan
    • Swaziland
    • Tanzania
    • The Gambia
    • Togo
    • Tunisia
    • Uganda
    • Western Sahara
    • Zambia
    • Zimbabwe
    Antarctica
    • Antarctica
    • Bouvet Island
    • French Southern and Antarctic Lands
    • Heard Island and McDonald Islands
    • South Georgia and the South Sandwich Islands
    Asia
    • Armenia
    • Azerbaijan
    • Bangladesh
    • Bhutan
    • British Indian Ocean Territory
    • Brunei
    • Cambodia
    • China
    • Christmas Island
    • Cocos (Keeling) Islands
    • Georgia
    • Hong Kong
    • India
    • Indonesia
    • Japan
    • Kazakhstan
    • Kyrgyzstan
    • Laos
    • Macau
    • Malaysia
    • Maldives
    • Mongolia
    • Myanmar (Burma)
    • Nepal
    • North Korea
    • Pakistan
    • Philippines
    • Singapore
    • South Korea
    • Sri Lanka
    • Taiwan
    • Tajikistan
    • Thailand
    • Turkmenistan
    • Uzbekistan
    • Vietnam
    Europe
    • Åland Islands
    • Albania
    • Andorra
    • Austria
    • Belarus
    • Belgium
    • Bosnia and Herzegovina
    • Bulgaria
    • Croatia
    • Cyprus
    • Czech Republic
    • Denmark
    • Estonia
    • Faroe Islands
    • Finland
    • France
    • Germany
    • Gibraltar
    • Greece
    • Guernsey
    • Hungary
    • Iceland
    • Ireland
    • Isle of Man
    • Italy
    • Jersey
    • Latvia
    • Liechtenstein
    • Lithuania
    • Luxembourg
    • Macedonia (FYROM)
    • Malta
    • Moldova
    • Monaco
    • Montenegro
    • Netherlands
    • Norway
    • Poland
    • Portugal
    • Romania
    • Russia
    • San Marino
    • Serbia
    • Slovakia
    • Slovenia
    • Spain
    • Svalbard and Jan Mayen
    • Sweden
    • Switzerland
    • Ukraine
    • United Kingdom
    • Vatican City
    Middle East
    • Afghanistan
    • Bahrain
    • Egypt
    • Iran
    • Iraq
    • Israel
    • Jordan
    • Kuwait
    • Lebanon
    • Oman
    • Palestine
    • Qatar
    • Saudi Arabia
    • Syria
    • Turkey
    • United Arab Emirates
    • Yemen
    North America
    • Anguilla
    • Antigua and Barbuda
    • Aruba
    • Barbados
    • Belize
    • Bermuda
    • British Virgin Islands
    • Canada
    • Caribbean Netherlands
    • Cayman Islands
    • Collectivity of Saint Martin
    • Costa Rica
    • Cuba
    • Curaçao
    • Dominica
    • Dominican Republic
    • El Salvador
    • Greenland
    • Grenada
    • Guadeloupe
    • Guatemala
    • Haiti
    • Honduras
    • Jamaica
    • Martinique
    • Mexico
    • Montserrat
    • Nicaragua
    • Panama
    • Puerto Rico
    • Saint Kitts and Nevis
    • Saint Lucia
    • Saint Pierre and Miquelon
    • Saint Vincent and the Grenadines
    • Saint-Barthélemy
    • Sint Maarten
    • The Bahamas
    • Trinidad and Tobago
    • Turks and Caicos Islands
    • U.S. Virgin Islands
    • United States
    Oceania
    • American Samoa
    • Australia
    • Cook Islands
    • Federated States of Micronesia
    • Fiji
    • French Polynesia
    • Guam
    • Kiribati
    • Marshall Islands
    • Nauru
    • New Caledonia
    • New Zealand
    • Niue
    • Norfolk Island
    • Northern Mariana Islands
    • Palau
    • Papua New Guinea
    • Pitcairn Islands
    • Samoa
    • Solomon Islands
    • Timor-Leste
    • Tokelau
    • Tonga
    • Tuvalu
    • United States Minor Outlying Islands
    • Vanuatu
    • Wallis and Futuna
    South America
    • Argentina
    • Bolivia
    • Brazil
    • Chile
    • Colombia
    • Ecuador
    • Falkland Islands (Islas Malvinas)
    • French Guiana
    • Guyana
    • Paraguay
    • Peru
    • Suriname
    • Uruguay
    • Venezuela

    BIMobject SEEK Properties

    Windows - Opening Hinge

    Название Значение
    Depth 50 mm
    Frame Material Aluminium

    BIMobject®