Lumec’s Serenade DSX LED post top luminaires are a beautiful staple of elegance and subtlety with a mighty and brilliant heart. It can be used to accentuate any environment no matter how harsh the prevailing conditions might be. The Serenade is a straightforward, no-nonsense luminaire, designed for performance and reliability.
Cпецификация
Product Benefits:
Low uplight reduces light pollution
Keeps optics free of contaminants
Ensures top-level performance in harsh environmental conditions
Simple and fast maintenance
Product Features:
Complete IP66 rated luminaire
Multiple lumen packages
Type 2, 3, 4, and 5 optics available
4000K and 3000K color temperatures available
Dimming driver standard
Multiple driver options and programmed dimming options available