Опубликуйте свои продукты
Ucrete CS30 Hygienic Industrial Flooring
Sika

Ucrete CS30 Hygienic Industrial Flooring

Ucrete CS is a colour stable unique Heavy Duty resin floor with enhanced stain resistance, exceptional resistance to aggressive chemicals, heavy impact and temperatures up to 130°C.

Ucrete CS30 provides a highly textured protective floor finish suitable for applications in wet and dry process environments. It is dense and impervious providing the ideal floor finish for applications in the food and beverage, pharmaceutical and chemical industries and wherever a robust, long lived floor is required.

BENEFITS

  • Colour stable: Ultraviolet light stable and enhanced stain resistance
  • Finishes: Matt
  • Slip-resistant: Textured surface suitable for wet and greasy environments
  • Air quality: Very low VOC emissions
  • Non-tainting: To foodstuff 5 hours after application
  • Fast return to service: Floors can be walked on after 3 hours and open to full use in food environments after 5 hours
  • Temperature and thermal shock resistance
  • Chemical resistance: Exceptional resistance to a wide range of chemicals
  • Impact resistance: Able to withstand severe impact loads
  •  Substrate moisture tolerance: Can be applied directly onto 7 day old concrete, or 3 day old polymer-modified screed without the use of special primers
  • Cleaning and hygiene: Accredited for use in facilities operating HACCP based food safety systems
  • Durability: Ucrete Industrial Flooring has been widely used through-out industry for more than 50 years, many of the older floors are still in service

WIDELY USED IN THE FOLLOWING INDUSTRIES

Food industry such as meat, fish, vegetables, bakery, confectionery chocolate, dairy, soft drinks, breweries, wineries, ready meals, ingredients (sauces, condiments, spices and sugar), vegetable oil processing.

Chemical, pharmaceutical, engineering and textile industries.

For more information or a free cured sample, please contact your local Master Builders Solutions representative.

Cпецификация
  • Substrate quality: Concrete substrate should be visibly dry and have a minimum tensile strength of 1,5 MPa.

    Colour Stable: Ultraviolet light stable and enhanced stain resistance.

    Fast Cure: Pedestrian traffic after 3 hours. 

    Slip resistance: EN 13038-4 pendulum test (wet floor using 4S rubber): 50 – 60 Conformity to DIN51130: R13 V8

    Thermal resistance: 

    • 4 mm thickness: Minimum Service Temperature (ºC): -15 ºC; Maximum Service Temperature (ºC): +70 ºC 
    • 6 mm thickness: Minimum Service Temperature (ºC): -25 ºC; Maximum Service Temperature (ºC): +80 ºC; Steam cleanable: Lightly 
    • 9 mm thickness: Minimum Service Temperature (ºC): -40 ºC; Maximum Service Temperature (ºC): +120 ºC; Steam cleanable: Fully

    Colours: Red, green, blue, grey, orange, yellow, cream, bright yellow, green/brown, light grey, light blue, light green.

Техническая спецификация
  • Уникальная ссылкаUcrete_CS30
  • Тип продукцииUcrete® - Master Builders Solutions
  • Группа продукцииCementitious Urethane Resinous Flooring
  • ТипОбъект (один объект)
  • Дата публикации2024-04-01
  • Номер версии1
Ссылки
Связанные
  • Основной материалПолиуретан
  • Вспомогательный материалПрочее
  • Разработано вВеликобритания
  • Страна-производительВеликобритания
Классификация
  • Категория BIMobjectНапольная плитка - Coatings & Coverings
  • Классификация IFCFloor
  • Код Uniclass 2015Ss_30_42_54_75
  • Описание Uniclass 2015Resin flooring systems
  • Код CSI MasterFormat 201409 67 23
  • Заголовок CSI MasterFormat 2014Resinous Flooring
  • Номер OmniClass23-15 17 29 13 19
  • Наименование OmniClassResinous Flooring

Доступно в регионах:

Европа Азия Северная Америка Африка Южная Америка Океания
Австрия
Азербайджан
Ангилья
Алжир
Аргентина
United States Minor Outlying Islands
Аландские острова
Армения
Антигуа и Барбуда
Ангола
Боливия
Австралия
Албания
Афганистан
Аруба
Бенин
Бразилия
Вануату
Андорра
Бангладеш
Багамы
Ботсвана
Венесуэла
Восточное (Американское) Самоа
Беларусь
Бахрейн
Барбадос
Буркина-Фасо
Гайана
Восточный Тимор
Бельгия
Британская территория в Индийском океане
Белиз
Бурунди
Колумбия
Гуам
Болгария
Бруней-Даруссалам
Бермуды
Габон
Парагвай
Кирибати
Босния и Герцеговина
Бутан
Бонэйр
Гамбия
Перу
Маршалловы о-ва
Великобритания
Вьетнам
Британские Виргинские острова
Гана
Суринам
Науру
Венгрия
Гонконг
Виргинские Острова
Гвинея
Уругвай
Ниуэ
Германия
Грузия
Гаити
Гвинея-Бисау
Фолклендские острова
Новая Зеландия
Гернси
Израиль
Гваделупа
Демократическая Республика Конго
Французская Гвиана
Новая Каледония
Гибралтар
Индия
Гватемала
Джибути
Чили
о-ва Питкэрн
Греция
Индонезия
Гондурас
Египет
Эквадор
о-ва Уоллис и Футуна
Дания
Иордания
Гренада
Замбия
Остров Норфолк
Джерси
Ирак
Гренландия
Западная Сахара
Острова Кука
Ирландия
Иран
Доминика
Зимбабве
Палау
Исландия
Йемен
Доминиканская Республика
Кабо-Верде
Папуа-Новая Гвинея
Испания
Казахстан
Канада
Камерун
Самоа
Италия
Камбоджа
Коста-Рика
Кения
Северные Марианские о-ва
Кипр
Катар
Куба
Коморы
Соломоновы о-ва
Латвия
Киргизия
Кюрасао
Конго
Токелау
Литва
Китай
Мартиника
Кот-д'Ивуар
Тонга
Лихтенштейн
Кокосовые острова
Мексика
Лесото
Тувалу
Люксембург
Корейская Народно-Демократическая Республика
Монтсеррат
Либерия
Федеративные Штаты Микронезии
Мальта
Кувейт
Никарагуа
Ливия
Фиджи
Молдова
Лаос
Острова Кайман
Мавритания
Французская Полинезия
Монако
Ливан
Острова Теркс и Кайкос
Мадагаскар
Нидерланды
Макао
Панама
Майотта
Норвегия
Малайзия
Пуэрто-Рико
Малави
о-в Мэн
Мальдивы
Сальвадор
Мали
Папский Престол (Государство-город Ватикан)
Монголия
Сен-Бартелеми
Марокко
Польша
Мьянма (Бирма)
Сен-Мартен
Мозамбик
Португалия
Непал
Сен-Пьер и Микелон
Намибия
Россия
Объединенные Арабские Эмираты
Сент-Винсент и Гренадины
Нигер
Румыния
Оман
Сент-Китс и Невис
Нигерия
Сан-Марино
Остров Рождества
Сент-Люсия
о. Маврикий
Северная Македония
Пакистан
Синт-Мартен
о. Св. Елены
Сербия
Палестина
Соединенные Штаты Америки
Реюньон
Словакия
Саудовская Аравия
Тринидад и Тобаго
Руанда
Словения
Сингапур
Ямайка
Сан-Томе и Принсипи
Украина
Сирия
Сейшелы
Фарерские о-ва
Таджикистан
Сенегал
Финляндия
Таиланд
Сомали
Франция
Тайвань
Судан
Хорватия
Туркменистан
Сьерра-Леоне
Черногория
Турция
Танзания
Чехия
Узбекистан
Того
Швейцария
Филиппины
Тунис
Швеция
Шри-Ланка
Уганда
Шпицберген
Южная Корея
Центральноафриканская Республика
Эстония
Япония
Чад
Экваториальная Гвинея
Эритрея
Эсватини
Эфиопия
Южная Африка
Южный Судан