Опубликуйте свои продукты
Heavy Duty Polyurethane Antistatic Terrazzo Floor Finish - Ucrete TZAS
Sika

Heavy Duty Polyurethane Antistatic Terrazzo Floor Finish - Ucrete TZAS

Ucrete is a unique HD Polyurethane resin floor with exceptional resistance to aggressive chemicals, heavy impact and temperatures up to 150°C. Ucrete TZAS provides a smooth protective floor finish suitable for applications in predominantly dry environments. It is dense and impervious providing the ideal floor finish for applications in pharmaceutical production facilities including process areas, clean room, laboratory, packing hall and warehouse applications and wherever a highly attractive, robust, long lived floor is required. Ucrete TZAS, complies with the requirements of BS5958, DIN51953 and EN 61340-5-1. BENEFITS • Durability: Ucrete Industrial Flooring has been widely used through-out industry for more than 40 years, many of the older floors are still in service. • Air quality: Very low VOC emissions. • Non-tainting, even during the application. • Fast application and curing: Specifications are available that enable Ucrete to be installed and cured within a 12 hour application window. • Temperature and thermal shock resistance. • Chemical resistance: Exceptional resistance to a wide range of chemical aggressors. • Impact resistance: Ucrete TZAS is able to withstand severe impact loads. • Substrate moisture tolerance: Can be applied directly onto 7 day old concrete, or old good quality concrete with high moisture contents without the use of special primers. • Cleaning and hygiene: Accredited for use in facilities operating HACCP based food safety systems. • Safe for workers, products and the environment. For more information, please contact your local Master Builders Solutions representative.
Cпецификация
  • Ucrete is a unique HD Polyurethane resin floor with exceptional resistance to aggressive chemicals, heavy impact and temperatures up to 150°C.

    Ucrete TZAS provides a smooth protective floor finish suitable for applications in predominantly dry environments. It is dense and impervious providing the ideal floor finish for applications in pharmaceutical production facilities including process areas, clean room, laboratory, packing hall and warehouse applications and wherever a highly attractive, robust, long lived floor is required. Ucrete TZAS, complies with the requirements of BS5958, DIN51953 and EN 61340-5-1.

    BENEFITS
    • Durability: Ucrete Industrial Flooring has been widely used through-out industry for more than 40 years, many of the older floors are still in service.
    • Air quality: Very low VOC emissions.
    • Non-tainting, even during the application.
    • Fast application and curing: Specifications are available that enable Ucrete to be installed and cured within a 12 hour application window.
    • Temperature and thermal shock resistance.
    • Chemical resistance: Exceptional resistance to a wide range of chemical aggressors.
    • Impact resistance: Ucrete TZAS is able to withstand severe impact loads.
    • Substrate moisture tolerance: Can be applied directly onto 7 day old concrete, or old good quality concrete with high moisture contents without the use of special primers.
    • Cleaning and hygiene: Accredited for use in facilities operating HACCP based food safety systems.
    • Safe for workers, products and the environment.

Техническая спецификация
  • Уникальная ссылкаUcrete_TZAS
  • Тип продукцииUcrete® - Master Builders Solutions
  • Группа продукцииCementitious Urethane Resinous Flooring
  • ТипОбъект (один объект)
  • Дата публикации2024-04-01
  • Номер версии1
Ссылки
Связанные
  • Основной материалПолиуретан
  • Вспомогательный материалЦемент
Классификация
  • Категория BIMobjectНапольная плитка - Coatings & Coverings
  • Классификация IFCМатериал
  • Код Uniclass 2015Ss_30_42_54_75
  • Описание Uniclass 2015Resin flooring systems
  • Код CSI MasterFormat 201409 60 00
  • Заголовок CSI MasterFormat 2014Flooring
  • Номер OmniClass23-15 17 29 13 19
  • Наименование OmniClassResinous Flooring

Доступно в регионах:

Европа Азия Северная Америка Африка Южная Америка Океания
Австрия
Азербайджан
Ангилья
Алжир
Аргентина
United States Minor Outlying Islands
Аландские острова
Армения
Антигуа и Барбуда
Ангола
Боливия
Австралия
Албания
Афганистан
Аруба
Бенин
Бразилия
Вануату
Андорра
Бангладеш
Багамы
Ботсвана
Венесуэла
Восточное (Американское) Самоа
Беларусь
Бахрейн
Барбадос
Буркина-Фасо
Гайана
Восточный Тимор
Бельгия
Британская территория в Индийском океане
Белиз
Бурунди
Колумбия
Гуам
Болгария
Бруней-Даруссалам
Бермуды
Габон
Парагвай
Кирибати
Босния и Герцеговина
Бутан
Бонэйр
Гамбия
Перу
Маршалловы о-ва
Великобритания
Вьетнам
Британские Виргинские острова
Гана
Суринам
Науру
Венгрия
Гонконг
Виргинские Острова
Гвинея
Уругвай
Ниуэ
Германия
Грузия
Гаити
Гвинея-Бисау
Фолклендские острова
Новая Зеландия
Гернси
Израиль
Гваделупа
Демократическая Республика Конго
Французская Гвиана
Новая Каледония
Гибралтар
Индия
Гватемала
Джибути
Чили
о-ва Питкэрн
Греция
Индонезия
Гондурас
Египет
Эквадор
о-ва Уоллис и Футуна
Дания
Иордания
Гренада
Замбия
Остров Норфолк
Джерси
Ирак
Гренландия
Западная Сахара
Острова Кука
Ирландия
Иран
Доминика
Зимбабве
Палау
Исландия
Йемен
Доминиканская Республика
Кабо-Верде
Папуа-Новая Гвинея
Испания
Казахстан
Канада
Камерун
Самоа
Италия
Камбоджа
Коста-Рика
Кения
Северные Марианские о-ва
Кипр
Катар
Куба
Коморы
Соломоновы о-ва
Латвия
Киргизия
Кюрасао
Конго
Токелау
Литва
Китай
Мартиника
Кот-д'Ивуар
Тонга
Лихтенштейн
Кокосовые острова
Мексика
Лесото
Тувалу
Люксембург
Корейская Народно-Демократическая Республика
Монтсеррат
Либерия
Федеративные Штаты Микронезии
Мальта
Кувейт
Никарагуа
Ливия
Фиджи
Молдова
Лаос
Острова Кайман
Мавритания
Французская Полинезия
Монако
Ливан
Острова Теркс и Кайкос
Мадагаскар
Нидерланды
Макао
Панама
Майотта
Норвегия
Малайзия
Пуэрто-Рико
Малави
о-в Мэн
Мальдивы
Сальвадор
Мали
Папский Престол (Государство-город Ватикан)
Монголия
Сен-Бартелеми
Марокко
Польша
Мьянма (Бирма)
Сен-Мартен
Мозамбик
Португалия
Непал
Сен-Пьер и Микелон
Намибия
Россия
Объединенные Арабские Эмираты
Сент-Винсент и Гренадины
Нигер
Румыния
Оман
Сент-Китс и Невис
Нигерия
Сан-Марино
Остров Рождества
Сент-Люсия
о. Маврикий
Северная Македония
Пакистан
Синт-Мартен
о. Св. Елены
Сербия
Палестина
Соединенные Штаты Америки
Реюньон
Словакия
Саудовская Аравия
Тринидад и Тобаго
Руанда
Словения
Сингапур
Ямайка
Сан-Томе и Принсипи
Украина
Сирия
Сейшелы
Фарерские о-ва
Таджикистан
Сенегал
Финляндия
Таиланд
Сомали
Франция
Тайвань
Судан
Хорватия
Туркменистан
Сьерра-Леоне
Черногория
Турция
Танзания
Чехия
Узбекистан
Того
Швейцария
Филиппины
Тунис
Швеция
Шри-Ланка
Уганда
Шпицберген
Южная Корея
Центральноафриканская Республика
Эстония
Япония
Чад
Экваториальная Гвинея
Эритрея
Эсватини
Эфиопия
Южная Африка
Южный Судан