Опубликуйте свои продукты
Simon 704 Round orientable
Simon

Simon 704 Round orientable

Simon 704 is a collection of small-format, compact downlights. The optical body can be combined with different frames to create extensive optics for general lighting or intensive optics for accent lighting.

The range includes several lighting bodies that can be paired with fixed or adjustable frames, available in square or circular shapes. This versatility delivers both aesthetic and functional options that integrate seamlessly into residential and public spaces, hotels, restaurants, and retail environments.

With a compact and minimalist design, the thermal dissipation system ensures optimal heat management, extending the lifetime of the LED light source. The simple jack-type installation system enables quick electrical and mechanical connection.

The fixed versions provide greater visual comfort by avoiding glare through their discreet and functional design. The adjustable versions allow both accent and general lighting, and thanks to a tilt of ±30º, the light can be precisely oriented.

The collection also supports intelligent control and personalized lighting through Simon control systems, without the need for additional components. DALI technology versions are available. The products come in color temperatures of 2700K, 3000K, and 4000K.

Техническая спецификация
  • Уникальная ссылкаsimon-704-round-orientable
  • Тип продукцииSimon 704
  • Группа продукцииSimon 704
  • ТипСборка (несколько объектов)
  • Дата публикации2025-11-17
  • Номер версии1
Ссылки
Связанные
  • Разработано вИспания
  • Страна-производительИспания
Классификация
  • Категория BIMobjectОсвещение - Потолочное оборудование