Опубликуйте свои продукты
Floor Mounted Classroom Table
Floor Mounted Classroom Table
Floor Mounted Classroom Table
Floor Mounted Classroom Table
Floor Mounted Classroom Table
    Southwest Solutions Group

    Floor Mounted Classroom Table

    Seminar and Lecture Table

    This floor-mounted table is designed to seamlessly fit into lecture halls and briefing rooms to provide an uninterrupted work surface for laptops, notes, and binders. Its durable construction ensures long-lasting performance, while its sleek and ergonomic design enhances comfort and promotes an engaging learning environment.

    Standard sizes
    Depths: 12"-48"
    Heights: 29", 36", 42"

    • Uninterupted tabletop for lecture halls, classrooms, and briefing rooms
    • Floor-mounted legs with cantilevered work surface provide ample leg room
    • Wide variety of finish, edge, and privacy screen material options


    This table is designed for lecture halls, classrooms, and briefing rooms where occupants need to use a laptop or take notes. The line-based family can be sized to any length. To utilize this family, insert it into your project from the Fetch app, then draw a straight line from the start point to the endpoint, and the family will be placed at the specified size. From there, use the parameters in the Construction category of the property window to select between edge options and leg types. The material parameters can be utilized to adjust the frame color, tabletop finish, and privacy screen materials.
    Cпецификация
    • Construction
      • Table tops are 1-1/4" thick with a warp-resistant 1-1/8" particleboard core. Finished with high-pressure laminate
      • Continuous tops tied together with fasteners, a hardwood spline, and steel splice plates
      • Edge options include vinyl bullnose (rounded corners), vinyl wrap, wood wrap, and wood bullnose
      • Optional power and data delivery via flush mounted panel or under-desk hub
      • Optional modesty panels available in acrylic, laminate, steel, or wood veneer
      • Powder-coated steel frames are scratch-resistant and come in a variety of colors
      • Frame uprights constructed of 14-gauge 2"x4" tube steel with a steel top and bottom bracket
      • Uprights are bolted to the floor using four 1/2" anchor holes in the base bracket
      • Bases may be finished with either a rectangular or rounded cover
    Техническая спецификация
    • Уникальная ссылкаSSG_Table_Lecture_LAM
    • ТипОбъект (один объект)
    • Дата публикации2024-03-04
    • Номер версии1
    Связанные
    • Основной материалЛаминат
    • Вспомогательный материалСталь с порошковым покрытием
    Классификация
    • Категория BIMobjectМебель - Стулья, табуреты и лавки
    • Классификация IFCМебель
    • Код CSI MasterFormat 201412 52 00
    • Заголовок CSI MasterFormat 2014Seating
    • Номер OmniClass23-21 25 11 13
    • Наименование OmniClassClassroom Furniture

    Доступно в регионах:

    Северная Америка
    Ангилья
    Антигуа и Барбуда
    Аруба
    Багамы
    Барбадос
    Белиз
    Бермуды
    Бонэйр
    Британские Виргинские острова
    Виргинские Острова
    Гаити
    Гваделупа
    Гватемала
    Гондурас
    Гренада
    Гренландия
    Доминика
    Доминиканская Республика
    Канада
    Коста-Рика
    Куба
    Кюрасао
    Мартиника
    Мексика
    Монтсеррат
    Никарагуа
    Острова Кайман
    Острова Теркс и Кайкос
    Панама
    Пуэрто-Рико
    Сальвадор
    Сен-Бартелеми
    Сен-Мартен
    Сен-Пьер и Микелон
    Сент-Винсент и Гренадины
    Сент-Китс и Невис
    Сент-Люсия
    Синт-Мартен
    Соединенные Штаты Америки
    Тринидад и Тобаго
    Ямайка