Suvinil Matte Complete covers wall imperfections. It has an impeccable hiding power and a matte finish. This paint is tough resistant and comes in all colors, to make you passionate for your place
Available Sizes and Yields:
Plastic Pail (20 L) = up to 167m² finished;
Can (18 L) = up to 150m² finished;
Can (16 L) = up to 110m² finished;
Gallon (3,6 L) = up to 30m² finished;
Gallon (3,2 L) = up to 22m² finished;
1/4 Gallon (0,8 L) = up to 5,5m² finished
Доступно в регионах:
South America | North America | Africa |
---|---|---|
Бразилия | Панама | Гана |
Чили | Гамбия | |
Парагвай | ||
Уругвай | ||
Боливия |