Опубликуйте свои продукты
Acczent Excellence Compact+
Tarkett

Acczent Excellence Compact+

Acczent Excellence Compact+ is the new comer in the Excellence family, one of the most creative heavy-traffic vinyl flooring ranges on the market, with the best indentation/acoustic ratio (0,03mm - 8dB/ Class B).

It is treated with our trademarked Tektanium surface protection for extreme durability and cost-effective maintenance.

The range offers a renewed palette of classic and trendy designs, with an array of materials, patterns and colours for more creativity. The natural designs are extremely authentic and realistic, giving you a solution that is as beautiful as original woods or minerals.

This collection is part of the Excellence global design solution including wall coverings, stairs and accessories.

Cпецификация
    • Made in France
    • Excellent rollability
    • Compact version ideal for heavy-traffic
    • Good sound reduction (8dB), Class B for in-room impact noise reduction
    • Unique Tektanium® coating
    • 93 designs, matt finish, hyperrealism of woods and materials
    • DSDC approved
    • XXL formats, 2x6 m., no repeat
    • 27% of recycled content, ReStart ready
Техническая спецификация
  • Уникальная ссылкаacczent-excellence-compact
  • Тип продукцииTARKETT
  • Группа продукцииFlooring - Heterogeneous vinyl
  • ТипОбъект (один объект)
  • Дата публикации2025-03-26
  • Номер версии1
Связанные
  • Основной материалВинил
  • Разработано вФранция
Классификация
  • Категория BIMobjectНапольная плитка - Vinyl
  • Классификация IFCПокрытие
  • Код Uniclass 2015Ss_30_42
  • Описание Uniclass 2015Floor covering and finishing systems
  • Код CSI MasterFormat 201409 65 00
  • Заголовок CSI MasterFormat 2014Resilient Flooring
  • Номер OmniClass23-15 17 00
  • Наименование OmniClassFloor Coverings

Доступно в регионах:

Азия Европа Африка