Опубликуйте свои продукты
Product image
Значок коллекции

Fire-Resistive - Fireframes ClearView System от Technical Glass Products (TGP Fire Rated)

Fire-Rated Frames

Fire Rating: 60/120 minutes

Fireframes ClearView® System is comprised of butt-glazed Pilkington Pyrostop®, low-iron fire-rated and impact safety-rated glass with a heat resistive perimeter frame. TGP’s butt-glazed joints feature nearly colorless transitions between adjoining pieces of the low-iron glass, eliminating the need for colored internal glass unit spacers or vertical frame mullions. The perimeter of each butt-glazed elevation is held in place by the designer's choice of TGP's narrow profile Fireframes® fire-rated frames.

Коллекция содержит

0 продукты