Опубликуйте свои продукты
Fireframes® Heat Barrier Series-Window Weld Joinery and Corner Conditions Single-2
Архив

Fireframes® Heat Barrier Series-Window Weld Joinery and Corner Conditions Single-2

60/90/120 Minute Fire-Rated Doors & Frames

Fireframes® Heat Barrier Series doors and frames combined with Pilkington Pyrostop® glass, provides a barrier to radiant and conductive heat transfer. Incorporating precise European engineering, the system also allows full-lite fire doors for aesthetic or security reasons.

  • Fire ratings of 60-120 minutes with required hose stream test
  • Narrow steel profiles
  • Full-lite doors available in single leaf or double leaf design
  • Modular system can incorporate 60/90 minute full-lite temperature rise doors
  • Can incorporate large individual panes of Pilkington Pyrostop® fire-resistive-rated glass, comprised of Pilkington Optiwhite™ glass and clear intumescent layers
  • Passes wall assembly test standard UL 263 / ASTM E-119 for 60 and 120 minute ratings
  • Frames supplied "K-D” (knock-down) ready for installation or welded depending on application
  • Unrestricted glazing area for use in locations where total glazing exceeds 25% of wall area
  • Durable steel frames ensure low maintenance system
  • Door hardware available to fit functional requirements. Check with TGP for compatability
  • Finish painted at the factory to match desired color scheme
  • Easy installation similar to typical storefront systems

  • Техническая спецификация
    • Уникальная ссылка14577
    • Тип продукцииFire-Resistive
    • Группа продукцииFireframes Heat Barrier Series
    • ТипОбъект (один объект)
    • Дата публикации2013-05-20
    • Номер версии1
    Связанные
    • Разработано вСоединенные Штаты Америки
    • Страна-производительСоединенные Штаты Америки
    Классификация
    • Категория BIMobjectСтены - Витраж
    • Код CSI MasterFormat 201408 41 23
    • Заголовок CSI MasterFormat 2014Steel-Framed Entrances and Storefronts