Опубликуйте свои продукты
IP-A1 series
IP-A1 series
IP-A1 series
IP-A1 series
IP-A1 series
IP-A1 series
    TOA Corporation

    IP-A1 series

    IP-A1 series is a group of sophisticated IP audio endpoint devices which are designed in different forms. Although it looks like a simple speaker and I/F box, it is packed with a wealth of functionality that far exceeds its appearance, including a built-in sound source and timer, and even a single unit can function as a minimal PA system. Additionally, multiple devices can be connected via an IP-based network to operate as a single PA system.

    Cпецификация
    • [IP-A1RM]

      Angle adjustable gooseneck microphone with compressor effect

      10 function-assignable keys to initiate broadcasts or controls

      GUI calendar scheduler function (up to 2,000 settings)

      System mute function to mute all broadcasts made by every single IP-A1 series devices within the same network

      1 AUX audio input (LINE/MIC selectable, phantom power On/Off)

      2 control inputs, 1 control output and 1 mute control input

      Independent volume control for microphone and AUX input

      HTTP commands (send/receive)

      Audio file storage (20 files, total 80MB, WAV/MP3)

      PoE powered


      [IP-A1PG]

      Convert SIP audio, ONVIF, internal audio files or local audio source into Multicast streaming

      GUI calendar scheduler function (up to 2,000 settings)

      System mute function to mute all broadcasts made by every single IP-A1 series devices within the same network

      1 local audio input (LINE/MIC selectable, phantom power On/Off)

      4 control inputs and 1 control output

      HTTP commands (receive/send)

      Audio file storage (20 files, total 80MB, WAV/MP3)

      PoE powered


      [IP-A1PA12]

      2W amplifier to drive 100/70/25V line speakers

      Receive SIP audio, ONVIF and Multicast

      Local broadcast using internal audio files or local audio source

      External amplifier input (100/70/25V) to share speakers between the built-in amplifer and external PA amplifier to be switched over

      1 audio input (LINE/MIC selectable, phantom power On/Off)

      2 control inputs, 1 control output and 1 mute control input

      HTTP commands (receive)

      Audio file storage (20 files, total 80MB, WAV/MP3)

      Playback programs (Repeat, Weekly Timer)

      PoE+ powered


      [IP-A1]

      Receive SIP audio, ONVIF and Multicast

      Local broadcast using internal audio files or local audio source

      1 audio input (LINE/MIC selectable, phantom power On/Off)

      8W (PoE)/15W(PoE+) built-in amplifier, 1 LINE audio output

      2 control inputs and 1 control output

      HTTP commands (receive)

      Audio file storage (20 files, total 80MB, WAV/MP3)

      Playback programs (Repeat, Weekly Timer)

      PoE/PoE+ powered


      [IP-A1SC15]

      124dB (PoE+ powered) with IP66 rating for outdoor installations

      Receive SIP audio, ONVIF and Multicast

      Local broadcast using internal audio files

      8W (PoE)/15W(PoE+) built-in amplifier

      2 control inputs and 1 control output

      HTTP commands (receive)

      Audio file storage (20 files, total 80MB, WAV/MP3)

      Playback programs (Repeat, Weekly Timer)

      PoE/PoE+ powered


      [IP-A1PC238]

      16cm (6”) cone-type speaker for in-ceiling installations

      Receive SIP audio, ONVIF and Multicast

      Local broadcast using internal audio files

      8W built-in amplifier

      2 control inputs and 1 control output

      HTTP commands (receive)

      Audio file storage (20 files, total 80MB, WAV/MP3)

      Playback programs (Repeat, Weekly Timer)

      PoE powered

    Техническая спецификация
    • Уникальная ссылкаipa1
    • Тип продукцииAudio Equipment
    • Группа продукцииIP Audio System
    • ТипОбъект (один объект)
    • Дата публикации2025-09-11
    • Номер версии1
    Ссылки
    Связанные
    • Основной материалСталь
    • Разработано вЯпония
    • Страна-производительВьетнам
    Классификация
    • Категория BIMobjectЭлектроника - Аудио