Опубликуйте свои продукты
I Valley/Crest
TRA Snow and Sun

I Valley/Crest

Snow Brackets™ for corrugated metal roofs from TRA Snow and Sun are snow guards designed to fit the corrugation on your corrugated metal roof. If you need it to fit the top or the bottom of the corrugation we can do that!

New construction or retrofit

Engineered and Tested

Various Materials/Finishes

Used on: Corrugated Metal Roof

• Designed for new construction or retrofit applications

• Bracket tail bent to match panel corrugation

• Available with standard or inverse corrugation

• Installed using (2) #14 fasteners

• Superior strength

• Can be powder coated to match roofing material color

Custom Designs and Engineering

At TRA Snow and Sun we engineer and lay out each project free of charge using many factors specific to your roof. We then provide you with the snow retention plan, layout and product detail. TRA Snow and Sun representatives will work with you to design the most efficient snow retention system. Fill out our Snow Retention Checklist to get started.

All Snow Brackets have been tested from the fail point of the system.

Техническая спецификация
  • Уникальная ссылкаI-Valley-Crest
  • Тип продукцииSnap On Snow Fence
  • Группа продукцииPowder Coated
  • ТипОбъект (один объект)
  • Дата публикации2024-06-18
  • Номер версии1
Ссылки
Связанные
  • Разработано вСоединенные Штаты Америки
  • Страна-производительСоединенные Штаты Америки
Классификация
  • Категория BIMobjectСтроительство - Принадлежности для крыши
  • Классификация IFCКрыша
  • Код CSI MasterFormat 201407 72 00
  • Заголовок CSI MasterFormat 2014Roof Accessories