Опубликуйте свои продукты
Thermally Modified Wood - VG Hemlock (Natural)
Thermally Modified Wood - VG Hemlock (Natural)
Thermally Modified Wood - VG Hemlock (Natural)
Thermally Modified Wood - VG Hemlock (Natural)
Thermally Modified Wood - VG Hemlock (Natural)
Thermally Modified Wood - VG Hemlock (Natural)
Thermally Modified Wood - VG Hemlock (Natural)
Thermally Modified Wood - VG Hemlock (Natural)
    UFP Edge

    Thermally Modified Wood - VG Hemlock (Natural)

    Thermally Modified Wood Collection cladding is made to last. Not only does it have great curb appeal, it’s also more durable than typical wood siding because it resists rot. The innovative thermal modification process stabilizes the wood, making it less vulnerable to shrinking and seasonal expansion and contraction. Additionally, our VG Hemlock (1x6 and 1x8 T&G nickel gap) meets Wildland-Urban Interface (WUI) compliance standards, tested and approved for fire-sensitive regions. See Building Materials listing 8140-2392:0001 for more info.

    Our thermally modified boards come in a variety of on-trend natural or prestained colors. The tongue and groove profiled planks can be installed as siding or for wall and ceiling applications. Our finishing process highlights the natural and random variation of the wood grain. These variations help provide a unique finish for each board.

    Cпецификация
    • Surface Textures

      V-Groove and Nickel Gap - Smooth

      Bevel - Resawn

      Various Profiles

      Available in v-groove, nickel gap, and bevel profiles.

      Natural Color Variation

      Boards range in color with possible mineral streaks and pin knots for a natural look.

      Rot Resistant

      The thermal modification process makes the wood resistant to rot and decay.

      Made Domestically

      Sourced and manufactured in North America.

      WUI Compliant

      1x6 and 1x8 T&G nickel gap profiles meet Wildland-Urban Interface compliance standards, tested and approved for fire-sensitive regions.

      Prefinished Coloring:

      Thermally Modified Wood Collection cladding is prefinished in a controlled setting with a proprietary two-coat exterior coating. Over time the finish will require some maintenance/refinishing. Depending on the application and the amount of UV exposure, refinishing/maintenance may be needed within a few years. However, if the cladding is not exposed to direct UV light the finish may last several years with minimal wood maintenance upkeep.

    Техническая спецификация
    • Уникальная ссылкаvg-hemlock-thermally-modified-siding
    • Тип продукцииSiding
    • Группа продукцииThermally Modified Wood
    • ТипОбъект (один объект)
    • Дата публикации2024-03-07
    • Номер версии1
    Связанные
    • Основной материалThermally Modified Wood
    • Разработано вСоединенные Штаты Америки
    • Страна-производительСоединенные Штаты Америки
    Классификация
    • Категория BIMobjectСтены - Облицовка
    • Код CSI MasterFormat 201407 46 23
    • Заголовок CSI MasterFormat 2014Wood Siding

    Доступно в регионах:

    Северная Америка
    Ангилья
    Антигуа и Барбуда
    Аруба
    Багамы
    Барбадос
    Белиз
    Бермуды
    Бонэйр
    Британские Виргинские острова
    Виргинские Острова
    Гаити
    Гваделупа
    Гватемала
    Гондурас
    Гренада
    Гренландия
    Доминика
    Доминиканская Республика
    Канада
    Коста-Рика
    Куба
    Кюрасао
    Мартиника
    Мексика
    Монтсеррат
    Никарагуа
    Острова Кайман
    Острова Теркс и Кайкос
    Панама
    Пуэрто-Рико
    Сальвадор
    Сен-Бартелеми
    Сен-Мартен
    Сен-Пьер и Микелон
    Сент-Винсент и Гренадины
    Сент-Китс и Невис
    Сент-Люсия
    Синт-Мартен
    Соединенные Штаты Америки
    Тринидад и Тобаго
    Ямайка