LMRC-210 Series Digital On/Off/0-10 Volt Dimming Room Controllers
WattStopper
Архив

LMRC-210 Series Digital On/Off/0-10 Volt Dimming Room Controllers



LMRC-210 Series Digital Room Controllers include one, two or three relay(s) to switch a total of 20 amps, a high-efficiency switching power supply and one 0-10 volt output per relay for control of dimmable loads including electronic ballasts (Advance Mark 7, or equivalent). They are the foundation of a WattStopper Digital Lighting Management (DLM) system, and allow integration of occupancy sensors, daylighting controls and switches for energy-efficient lighting control.
Key Features
  • Plenum-rated controllers with line voltage relay(s) and 0-10 volt dimming output(s)
  • Plug to other components using Cat 5e cable and RJ45 connectors eliminating wiring errors
  • Plug n’ Go automatic configuration for maximum energy efficiency
  • Store 16 preset lighting levels for each load
  • Support energy saving manual-on, bi-level, tri-level and dimming control strategies

General Info
Type: Digital Room Controllers
Special Features: Plenum-rated controller
Typical Applications: Private Offices, Open Offices, Conference Rooms, Classrooms

Technical Info
Volts: 120/277VAC or 347VAC; 50/60Hz
Listing Agency InfocUL
www.legrand.ca
Техническая спецификация
  • Уникальная ссылкаlmrc-210
  • Тип продукцииLighting Controls
  • Группа продукцииDigital Lighting Management - Room Controllers
  • ТипОбъект (один объект)
  • Дата публикации2015-11-04
  • Номер версии1
Классификация
  • Категория BIMobjectЭлектричество - Controls