Vintage Series™ Brick - Smooth Face
York Building Products

Vintage Series™ Brick - Smooth Face

The beauty and cost-effectiveness of architectural concrete brick provides an attractive alternative to clay brick. Our Vintage Series™ concrete brick is highly durable and color-fast, and is a non-load-bearing veneer unit that is similar to clay brick in appearance and installation.

Our Vintage Series™ brick colors are fully integral, so if damage occurs to the veneer, it is less noticeable. Our 14 colors below are available in our smoothface finish. For applications where more texture is desired, please see our Vintage Series™ Brick in Split Face finish.

For your sustainable projects, you can order Vintage Series™ brick in our recycled-content mix design, and LEED® documentation is readily available to assist in your specification.

Vintage Series™ brick are manufactured in accordance with ASTM C1634, Standard Specification for Concrete Facing Brick.  All units contain integral water repellent admixtures at the time of manufacture.

Техническая спецификация
  • Уникальная ссылкаyork-building-products-vintage-series-smooth-face
  • Тип продукцииFace Brick
  • Группа продукцииVintage Series
  • ТипОбъект (один объект)
  • Дата публикации2017-09-29
  • Номер версии1
Связанные
  • Основной материалБетон
  • Разработано вСоединенные Штаты Америки
  • Страна-производительСоединенные Штаты Америки
Классификация
  • Категория BIMobjectСтроительные материалы - Каменная кладка
  • Код CSI MasterFormat 201404 21 13
  • Заголовок CSI MasterFormat 2014Brick Masonry
  • Номер OmniClass23-13 21 00

Доступно в регионах:

North America
Соединенные Штаты Америки