Опубликуйте свои продукты
Maxilum EVO emergency lighting
Maxilum EVO emergency lighting
Maxilum EVO emergency lighting
Maxilum EVO emergency lighting
Maxilum EVO emergency lighting
Maxilum EVO emergency lighting
Maxilum EVO emergency lighting
Maxilum EVO emergency lighting
Maxilum EVO emergency lighting
    Zemper

    Maxilum EVO emergency lighting

    Maximum power for critical environments.

    Maxilum EVO is engineered for large-scale spaces requiring high-output emergency lighting. Its robust design ensures reliable operation in demanding conditions, making it ideal for warehouses, industrial plants, and sports arenas. Available in black or white.

    Highlights:

    • Luminous flux: 1500 lm - 3300 lm
    • Protection: IP65, ideal for harsh environments. IK07 / IK10 (protection grille)
    • Working temperature: 0 ºC to +40 ºC / -20 ºC to +40 ºC
    • Control systems: Standard, AutoTest, Dali, SmartZ
    • Installation options: Ceiling, wall, or pole-mounted
    • Battery duration: 1–3 hours with high-efficiency LiFePO4 technology
    Техническая спецификация
    • Уникальная ссылкаmaxilum-evo
    • ТипОбъект (один объект)
    • Дата публикации2025-01-22
    • Номер версии1
    Ссылки
    Классификация
    • Категория BIMobjectОсвещение - Аварийные системы и безопасность
    • Номер OmniClass23-35 47 13
    • Наименование OmniClassEmergency Lighting