Publish your products
9000E Shower Set
9000E Shower Set

    9000E Shower Set

    Shower set with transparent soap dish, slider and flexible upper wall brackets with sealing. Anti lime-scale hand shower with Eco Flow 9 l/min. Chrome. RSK 8197656 NRF 4304842 LVI 6569835 VVS 737579134 An optimal fusion of design and function. The FM Mattsson 9000E range ushers in a new generation of mixers/showers that are environmentally engineered down to the last detail. Even in its basic version, the mixer has our unique functions that ensure a constant water temperature and safe, reliable function.
    Specification
    • Anti lime-scale hand shower with Eco Flow 9 l/min. With transparent soap dish. Shower bar with slider and flexible upper wall brackets with sealing.
    Technical specification
    • Unique ref.94701000
    • Product familyShowers
    • Product groupFM Mattsson 9000E
    • TypeObject (single object)
    • Date of publishing2017-05-05
    • Edition number1
    • Height (mm)750
    • Depth (mm)70
    Related
    • Material mainBrass
    • Material secondaryZinc
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationFurnishing Element
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 17 19
    • OmniClass TitleShower Head Fixtures