Publish your products
L-shaped support rail, 300 x 600 mm, 700-22-00100
L-shaped support rail, 300 x 600 mm, 700-22-00100
L-shaped support rail, 300 x 600 mm, 700-22-00100
    HEWI

    L-shaped support rail, 300 x 600 mm, 700-22-00100

    L-shaped support rail S 700 - vertical and horizontal bars with supports extending towards the wall and roses - is used for securing and supporting - With continuous, corrosion-resistant steel core - horizontal length 300 mm, vertical length 600 mm - Rail diameter 33 mm, 89 mm deep, Clearance to the wall 56mm, Rosette diameter 70 mm - including corrosion-free and tested HEWI fixing materials for wall mounting, as well as sealing tape to seal the drill holes - Can be mounted on the right and left side - Tested up to 200 kg when used with HEWI fixing materials - Recommended maximum user weight: 150 kg - made from high gloss polyamide in accordance with the HEWI colour chart (premium colours available at extra cost) - Toilet roll holder upgrade kit 700.50.00000 and WC flushing mechanism upgrade kit (radio) 801.50.060 can be retrofitted - Sustainability: EPD Environmental Product Declaration
    Technical specification
    • Unique ref.700-22-00100
    • Product familyAccessibility
    • Product groupL-shaped support rails
    • TypeObject (single object)
    • Date of publishing2026-10-09
    • Edition number1
    • Height (mm)670
    • Width (mm)88
    • Depth (mm)370
    Related
    • Material mainPolyamide
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationFurnishing Element
    • ETIM CodeEC011028
    • ETIM NameGrab handle/rail disabled sanitary
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories
    • CSI MasterFormat 2014 Code12 44 00
    • CSI MasterFormat 2014 TitleBath Furnishings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing