Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
tress/products/29eb13f1-78f8-4d7d-8050-e9e6e5095fa4
Home
Categories
Sports & Recreation
Outdoor Gym Equipment
Street Barbell Bencurl Stående
Unavailable in United States
Tress
Follow
Street Barbell Bencurl Stående
Street Barbell
Download
Technical specification
Technical specification
Unique ref.
607743
Product family
Outdoor Fitness
Product group
Street Barbell
Type
Object (single object)
Date of publishing
2021-09-01
Edition number
1
Height (mm)
177
Width (mm)
132
Depth (mm)
207
Links
Links
Product url
https://www.tressutemiljo.se/street-barbell-bencurl-staende-607743
Related
Related
Material main
Powder coated steel
Weight Net (Kg)
280
Classification
Classification
BIMobject Category
Sports & Recreation - Outdoor Gym Equipment
Uniclass 2015 Code
Pr_40_70_84_55
Uniclass 2015 Description
Multi-gyms
OmniClass Number
23-21 31 00
OmniClass Title
Fitness and Exercise Equipment
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
Cavicchi Biliardi
PYRAMID
4.2
(
23
)
Download
Cavicchi Biliardi
CAYENNE
3.6
(
29
)
Download
AstralPool Fluidra
Oslo Filter Nozzle Plate 2.5BAR
Download
AstralPool Fluidra
BCN Starting Block
Download
S.R. Smith
Legacy Competitive Starting Platform - Side Mount
Download
AstralPool Fluidra
Oslo Filter Collector Arms 2.5BAR
Download