Publish your products
Bench Bonum
Bench Bonum
Bench Bonum
Bench Bonum
    Weland AB

    Bench Bonum

    Bench Bonum is made from hot-dip galvanised steel grating. A robust design for use both indoors and out. Suitable for public spaces, such as streets and squares, parks, golf courses, picnic places, camp sites, bathing places etc. or for private use. The grating lets rain and snow run through, giving year-round sitting comfort. The furniture requires minimal maintenance. It can be supplemented with LED lighting, giving seating an increased level of safety when used in locations such as underground train stations or parks.

    Specification
    • Dimensions: 1594x820x763 mm
      Weight: 46.1 kg
      Surface treatment: Hot-dip galvanised

    Technical specification
    • Unique ref.bench_bonum
    • Product familyFurniture
    • Product groupOutdoor Furniture
    • TypeObject (single object)
    • Date of publishing2018-04-26
    • Edition number1
    • Height (mm)820
    • Width (mm)1594
    • Depth (mm)763
    Related
    • Material mainGalvanized steel
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)46.1
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodeSs_40_20_30_28
    • Uniclass 2015 DescriptionExternal furniture systems
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings