Duke përdorur shërbimet tona ju pranoni përdorimin tonë të kukit here !

I agree
;

Single Casement Window - New construction - IN'ALPHA 80 - OF1

Ref. unike: INALPHA80-OF1PN
Markë: ALPHACAN
Familja e produktit: In'Alpha80
Grupi i produkteve: Neuf
Data e publikimit: 2018-05-31
Numri i botimeve: 1
Lloj: Objekt (një objekt të vetëm)
Shkarko (3)
Created in 1985, ALPHACAN is a French manufacturer specialized in PVC profiles solutions.

The IN'ALPHA range proposes 80mm thick frames implementing patented and exclusive innovations for thermal, mechanical and acoustic requirements :
- Thermal : in-rebate thermal barrier, M series (PU foam) and extruded PVC foam ; Uw = 0.90 W/m²K
- Sound reduction : 39 db
- Mechanical : inline insertion of fiberglass strands - patented system

Color finish : 28 coated interior/exterior films (matte, metallic, wooden and veined looks)
Zen finish : 5 genuine wood essences (interior finish)
Skin décor finish: 7 exterior colors with frosted look

Option for one or two sidelights, a lower fixed pane or a transom (please contact us for dimensions)

Insulated solutions from 100mm to 180mm
Glazing thickness from 28 to 44mm (double or triple glazing)
Co-extruded sealings
PMR threshold
Tinted profiles (white, beige, grey)
Maximum asymmetrical dimensions : 0.90 x 2.15m - 0.70 x 2.35m - tilt & turn option


Materiali kryesor: PVC
Materiali i mesëm: Glass
Projektuar në: France
Prodhuar në: France

Kategoritë BIMobject: Dritare - Varse e hapjes
IFC klasifikim: Window
Emri i UNSPSC: Windows
Kodi i UNSPSC: 301716
Uniclass 1.4 Kod: L413
Uniclass 1.4 Përshkrimi: Windows
Uniclass 2.0 Kod: PR-59-97
Uniclass 2.0 Përshkrimi: Windows
Uniclass 2015 Kod: EF_25_30
Uniclass 2015 Përshkrimi: Doors and windows
NBS Reference Kod: 59-97
NBS Reference Përshkrimi: Windows
CSI MasterFormat 2014 Code: 08 50 00
CSI MasterFormat 2014 Title: Windows
OmniClass Numër: 23-17 13 00
OmniClass Titull: Windows
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows
Ky produkt është në dispozicion në:
Europe
  • France

BIMobject SEEK Properties

Windows - Opening Hinge

Emri Vlerë
Air Infiltration A*4
Colour Exterior Red ; Blue ; Green ; Grey ; Brown ; White ; Black ; Wood ; Metal
Colour Interior Red ; Blue ; Green ; Grey ; Brown ; White ; Black ; Wood ; Metal
Depth 100 mm — 180 mm
Fabrication Method Welding
Frame Material PVC
Frame Thickness 70 mm
Glazing Type Double ; Triple
Height 750 mm — 2350 mm
R Value 33 — 47
Static Water Pressure E*8
Thermal Transmittance 0.89 — 1.5
Width 600 mm — 899 mm

BIMobject®