Duke përdorur shërbimet tona ju pranoni përdorimin tonë të kukit ketu !

Jam dakort
;

Clas+ close coupled WC wall/floor trap

Ref. unike: csvcmp000000
Markë: Azzurra Ceramica
Familja e produktit: Wc
Grupi i produkteve: Clas+
Gjersia (mm): 720
Lartësi (mm): 450
Thellsia (mm): 390
Data e publikimit: 2018-12-28
Numri i botimeve: 1
Lloj: Objekt (një objekt të vetëm)
Shkarko (10)
With the collaboration with the designer Carlo Papa, CLAS series is born. this collection is characterized by its simply and modern Lines, charming design of the WC and Bidet which creates a lights and shadows game. The final goal is get the volumes lighter, to get the items more elegant. Washbasin with wide sinks to return to the soft lines, closer to the natural roundness of the human being.To complete the collection we also introduces cabinets, accessories, monoblock wc with integrated cistern, washbasin, wall hung and floor mounted WC and bidet, two lines of bath tubes and wall hung and floor mounted versions of Mini Clas. Four sizes of washbasins: 55, 65, 75 and 90 cm. all the models can have the tap hole or not, so with the taps on the wall. All the models can be combined with the towel holders and can be installed wall hung, over counter, on a pedestal and/or semi-pedestal. Black color is on request.Clas also is included in the Water Saving project. Azzurra, so sensitive about the water crisis, provided the wall hung, the floor standing and monoblock WCs with an innovative system, to allow use just 3 liters of water. Everything is possible matching wc + certified mechanism and AZZURRA Certificate

Clas+ close coupled WC wall/floor trap


Materiali kryesor: Ceramics
Materiali i mesëm:
Projektuar në: Italy
Prodhuar në: Italy
Pesha Neto (Kg): 36.5

Kategoritë BIMobject: Sanitar - Tualeti
IFC klasifikim: Sanitary Terminal
Emri i UNSPSC: Toilets
Kodi i UNSPSC: 30181505
Uniclass 1.4 Kod: L7216
Uniclass 1.4 Përshkrimi: Toilets
Uniclass 2.0 Kod: SS-35-65-90
Uniclass 2.0 Përshkrimi: Toilet Systems
Uniclass 2015 Kod: SL_35_80_89
Uniclass 2015 Përshkrimi: Toilets
NBS Reference Kod: 35-65-90
NBS Reference Përshkrimi: Toilet Systems
CSI MasterFormat 2014 Code: 10 28 00
CSI MasterFormat 2014 Title: Toilet, Bath, and Laundry Accessories
OmniClass Numër: 23-31 19 00
OmniClass Titull: Toilets

BIMobject SEEK Properties

Sanitary - Toilets

Emri Vlerë
Colour shiny white ; cotton
Depth 390 mm
Height 450 mm
Length 720 mm
Material ceramics

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Emri Vlerë
Length 720 mm
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Emri Vlerë
Colour shiny white ; cotton
Material ceramics

BIMobject®