Na e përdorim kukit për te ofruar shërbimet tona. Duke përdorur shërbimet tona ju pranoni përdorimin tonë të kukit.
;

Heavy Duty Polyurethane Floor Finish - Ucrete MF

Ref. unike: Ucrete_MF
Markë: BASF
Familja e produktit: Performance Flooring
Grupi i produkteve: Polyurethane flooring system
Data e publikimit: 2018-03-27
Numri i botimeve: 1
Lloj: Objekt (një objekt të vetëm)
Shkarko (6)
Ucrete is a unique HD Polyurethane resin floor with exceptional resistance to aggressive chemicals, heavy impact and temperatures up to 150°C.

Ucrete MF provides a smooth protective floor finish suitable for applications in predominantly dry environments. It is dense and impervious, providing the ideal floor finish for applications in the food, pharmaceutical and manufacturing industries including clean room, laboratory, packing hall and warehouse applications and wherever a robust, long lived floor is required.

BENEFITS
• Durability: Ucrete Industrial Flooring has been widely used through-out industry for more than 40 years, many of the older floors are still in service.
• Air quality: Very low VOC emissions.
• Non-tainting, even during the application.
• Fast application and curing: Specifications are available that enable Ucrete to be installed and cured within a 12 hour application window.
• Temperature and thermal shock resistance.
• Chemical resistance: Exceptional resistance to a wide range of chemical aggressors.
• Impact resistance: Ucrete MF is able to withstand severe impact loads.
• Substrate moisture tolerance: Can be applied directly onto 7 day old concrete, or old good quality concrete with high moisture contents without the use of special primers.
• Cleaning and hygiene: Accredited for use in facilities operating HACCP based food safety systems.
• Safe for workers, products and the environment.
For more information, please contact your local Master Builders Solutions representative.

Substrate quality:
Concrete substrate should be visible dry and have a minimum tensile strength of 1,5 MPa.

Slip resistance:
EN 13036-4 pendulum test (wet floor using 4S rubber): 35
Conformity to DIN51130: R10

Thermal resistance:
4 mm thickness: Minimum service Tª: -15ºC; Maximum service Tª: +70ºC;
6 mm thickness: Minimum service Tª: -25ºC; Maximum service Tª: +80ºC; Steam cleanable: Lightly

Colors:
Red, yellow, green, orange, grey, cream, blue and green/brown


Materiali kryesor: 2C Polyurethane
Materiali i mesëm: Cement
Projektuar në:
Prodhuar në:

Kategoritë BIMobject: Dysheme - Sistem
IFC klasifikim: Floor
Uniclass 1.4 Kod: L538
Uniclass 1.4 Përshkrimi: Floor finishing coatings
Uniclass 2.0 Kod: PR-55-06-30
Uniclass 2.0 Përshkrimi: Floor Coatings
Uniclass 2015 Kod: Ss_30_42_54_75
Uniclass 2015 Përshkrimi: Resin flooring systems
NBS Reference Kod: 20-20
NBS Reference Përshkrimi: Flooring And Decking Systems
CSI MasterFormat 2014 Code: 09 60 00
CSI MasterFormat 2014 Title: Flooring
OmniClass Numër: 23-15 17 29 13 19
OmniClass Titull: Resinous Flooring
CSI UniFormat II Code: C3020
CSI UniFormat II Title: Floor Finishes
Ky produkt është në dispozicion në:
Africa
  • Algeria
  • Kenya
  • Morocco
  • Nigeria
  • South Africa
Asia
  • Azerbaijan
  • China
  • Hong Kong
  • Kazakhstan
  • Singapore
Europe
  • Austria
  • Belgium
  • Czech Republic
  • Denmark
  • Finland
  • France
  • Germany
  • Ireland
  • Italy
  • Luxembourg
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Egypt
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
North America
  • Canada
  • United States
Oceania
  • Australia
South America
  • Brazil

BIMobject SEEK Properties

Flooring - Systems

Emri Vlerë
Colour Red Green Yellow Orange Grey Cream Blue Green/Brown
Intended Function Floor Finish
Material 2C Polyurethane
Pattern Smooth

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Emri Vlerë
Colour Red Green Yellow Orange Grey Cream Blue Green/Brown
Material 2C Polyurethane

BIMobject®