Na e përdorim kukit për te ofruar shërbimet tona

Duke përdorur shërbimet tona ju pranoni përdorimin tonë të kukit

;

Antistatic Heavy Duty Polyurethane Floor Finish - Ucrete MF40AS

Ref. unike: Ucrete_MF40AS
Markë: BASF
Familja e produktit: Performance Flooring
Grupi i produkteve: Polyurethane flooring system
Data e publikimit: 2018-06-13
Numri i botimeve: 1
Lloj: Objekt (një objekt të vetëm)
Shkarko (6)
Ucrete is a unique HD Polyurethane resin floor with exceptional resistance to aggressive chemicals, heavy impact and
temperatures up to 150°C.

Ucrete MF40AS provides a smooth protective antistatic floor finish suitable for applications in predominantly dry environments. It is dense and impervious, providing the ideal floor finish for applications in the electronics, food, pharmaceutical and manufacturing industries including clean room, laboratory, packing hall and warehouse applications and wherever a robust long lived floor is required. Ucrete MF40AS meets the requirements of BS5958, EN1081, DIN51953 and EN61340.

BENEFITS
• Durability: Ucrete Industrial Flooring has been widely used through-out industry for more than 40 years, many of the older floors are still in service.
• Air quality: Very low VOC emissions.
• Non-tainting, even during the application.
• Fast application and curing: Specifications are available that enable Ucrete to be installed and cured within a 12 hour application window.
• Temperature and thermal shock resistance.
• Chemical resistance: Exceptional resistance to a wide range of chemical aggressors.
• Impact resistance: Ucrete MF40AS is able to withstand severe impact loads.
• Substrate moisture tolerance: Can be applied directly onto 7 day old concrete, or old good quality concrete with high moisture contents without the use of special primers.
• Cleaning and hygiene: Accredited for use in facilities operating HACCP based food safety systems.
• Safe for workers, products and the environment.

Ucrete is a unique HD Polyurethane resin floor with exceptional resistance to aggressive chemicals, heavy impact and

temperatures up to 150°C.

Ucrete MF40AS provides a smooth protective antistatic floor finish suitable for applications in predominantly dry environments. It is dense and impervious, providing the ideal floor finish for applications in the electronics, food, pharmaceutical and manufacturing industries including clean room, laboratory, packing hall and warehouse applications and wherever a robust long lived floor is required. Ucrete MF40AS meets the requirements of BS5958, EN1081, DIN51953 and EN61340.

BENEFITS
• Durability: Ucrete Industrial Flooring has been widely used through-out industry for more than 40 years, many of the older floors are still in service.
• Air quality: Very low VOC emissions.
• Non-tainting, even during the application.
• Fast application and curing: Specifications are available that enable Ucrete to be installed and cured within a 12 hour application window.
• Temperature and thermal shock resistance.
• Chemical resistance: Exceptional resistance to a wide range of chemical aggressors.
• Impact resistance: Ucrete MF40AS is able to withstand severe impact loads.
• Substrate moisture tolerance: Can be applied directly onto 7 day old concrete, or old good quality concrete with high moisture contents without the use of special primers.
• Cleaning and hygiene: Accredited for use in facilities operating HACCP based food safety systems.
• Safe for workers, products and the environment.


Materiali kryesor: Polyurethane
Materiali i mesëm: Cement
Projektuar në:
Prodhuar në:

Kategoritë BIMobject: Flooring - Systems
IFC klasifikim: Material
Emri i UNSPSC: Flooring
Kodi i UNSPSC: 301617
Uniclass 1.4 Kod: L538
Uniclass 1.4 Përshkrimi: Floor finishing coatings
Uniclass 2.0 Kod: PR-55-06-30
Uniclass 2.0 Përshkrimi: Floor Coatings
Uniclass 2015 Kod: Ss_30_42_54_75
Uniclass 2015 Përshkrimi: Resin flooring systems
NBS Reference Kod: 20-20
NBS Reference Përshkrimi: Flooring And Decking Systems
CSI MasterFormat 2014 Code: 09 60 00
CSI MasterFormat 2014 Title: Flooring
OmniClass Numër: 23-15 17 29 13 19
OmniClass Titull: Resinous Flooring
CSI UniFormat II Code: C3020
CSI UniFormat II Title: Floor Finishes
Ky produkt është në dispozicion në:
Africa
  • Algeria
  • Kenya
  • Morocco
  • Nigeria
  • South Africa
Asia
  • Azerbaijan
  • China
  • Hong Kong
  • Kazakhstan
  • Singapore
Europe
  • Austria
  • Belgium
  • Czech Republic
  • Denmark
  • Finland
  • France
  • Germany
  • Ireland
  • Italy
  • Luxembourg
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Egypt
  • Saudi Arabia
  • United Arab Emirates
Oceania
  • Australia
South America
  • Brazil

BIMobject SEEK Properties

Flooring - Systems

Emri Vlerë
Color Red Yellow Green Orange Grey Blue Green/Brown Cream
Pattern Smooth
Recommended Subfloor 1.5 Mpa. tensile strength concrete
Thickness 4 mm — 6 mm

Të gjitha objektet e BIM janë produkte reale nga prodhuesit e vërtetë të konfirmuar dhe miratuar