DesignMax DM8SDesignMax DM8SDesignMax DM8S
Shfaq imazhet e mëparshme
Shfaq imazhet e mëpasshme
Të arkivuara

DesignMax DM8S

DesignMax loudspeakers bring outstanding audio and aesthetics to any commercial space. With 12 models to choose from, it’s easy to create tailored solutions that deliver instantly impressive sound. QuickHold mounting mechanisms make installation efficient, reducing strain and hassle — and saving substantial time. And with both black and white versions available, DesignMax loudspeakers integrate seamlessly with any décor.

Delivering SPL suitable for foreground music, the 125-watt DesignMax DM8S loudspeaker features a two-way, 8-inch coaxially mounted woofer and a center-firing 1-inch compression driver, producing a 50 Hz - 20 kHz frequency range. The DM8S is surface-mounted and locks onto a hidden QuickHold U-bracket for fast, secure installation. 

FEATURES
Combine models to complete any design
, big or small — 12 loudspeakers to mix and match, from 2-inch, low-profile models to 8-inch, high-SPL compression-driver loudspeakers and outdoor-rated options

Deliver instantly impressive sound with custom Bose drivers — no DSP or EQ required. For even better sound, use select Bose DSPs and amplifiers to enable Bose loudspeaker EQ and SmartBass processing, which expands performance and response at any listening level

Blend into any room design with elegant form factors, minimum-bezel grilles available in black or white, and removable logos

Reduce installation time with the patented QuickHold mounting system, which also reduces strain, hassle, and the chance of product damage

Install easily — all models include Euroblock connectors; ceiling-mounted models include plenum-rated backcans, tile-bridges, and front-access audio wiring that makes installation and troubleshooting easier

Deliver high SPL for clear foreground music

Applications
Performing arts venues
Places of worship
Conference centers
Retail stores
Restaurants and bars
Hospitality venues

Specifikim
  • Technical Summary
    Frequency Response (+/-3 dB)

    70-20,000 Hz

    Nominal coverage (H x V)
    115°  x 115°

    Power Handling, peak
    500 W

    Maximum SPL @ 1m
    117 dB

    Frequency Range (-10 dB)
    60-20,000 Hz

    Power Handling, long-term continuous 
    125 W

    Sensitivity (SPL/1W @ 1 m)
    96 dB

    Nominal Impedance
    8 Ω (transformer bypass)

Specifikime teknike
  • Referencë unikebose-designmax-dm8s
  • Familja e produkteveLoudspeakers
  • Grupi i produkteveLoudspeakers - Background/Foreground
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-12-20
  • Numri i botimit1
  • Gjatësia (mm)395
  • Gjerësia (mm)249
  • Thellësia (mm)253
Të ngjashme
  • Materiali kryesorPowder coated steel
  • Materiali dytësorPolypropylene
  • Projektuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectElektronikë - Audio
  • IFC classificationObjekt
  • Emrin UNSPSCAudio and visual presentation and composing equipment
  • UNSPSC code4511
  • Uniclass 1.4 CodeL76116
  • Uniclass 1.4 PërshkrimLoudspeakers
  • Uniclass 2.0 CodePR-75-06-49
  • Uniclass 2.0 PërshkrimLoudspeakers
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 PërshkrimLoudspeakers
  • NBS Reference Code75-06-49
  • NBS ReferenceLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 29 11 13